Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Sealed Gauge
Configuration Features
-
Electrical Connection :
Cable 2 m
Electrical Characteristics
-
Supply Voltage Range (V):
5
Dimensions
-
Product Length :
1909.3 mm [ 75.17 in ]
-
Product Diameter :
25.4 mm [ 1 in ]
-
Dimensions :
Dia 25.4 mm [ Dia 1 in ]
Usage Conditions
-
Pressure :
700 bar [ 10152.64 psi ]
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Proof Pressure Range :
2X, Min
-
Output Signal Type :
.5 – 4.5 V
-
Pressure Accuracy :
±0.1% FSO
Industry Standards
-
Compatible With Agency/Standards Products :
UL
-
Hazardous Area Approval :
Explosion Proof
Other
-
Sensor Options :
No Option
-
Port Fitting :
1/2 MNPT