Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Mini-DIN 43650C
Electrical Characteristics
-
Supply Voltage Range (V):
10 – 28
Dimensions
-
Product Length :
78.48 mm [ 3.09 in ]
-
Product Diameter :
22.22 mm [ .875 in ]
Usage Conditions
-
Pressure :
1.72 bar [ 25 psi ]
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Proof Pressure Range :
2X, Min
-
Output Signal Type :
4 – 20 mA
-
Pressure Accuracy :
±0.5% FSO
Industry Standards
-
Compatible With Agency/Standards Products :
UL
Other
-
Sensor Options :
No Option
-
Port Fitting :
1/4 MNPT