Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Absolute
Configuration Features
-
Electrical Connection :
Cable 2 m
Electrical Characteristics
-
Supply Voltage Range (V):
10
Dimensions
-
Product Height :
5.84 mm [ .23 in ]
-
Product Diameter :
6.98 mm [ .274 in ]
Usage Conditions
-
Pressure :
1.5 bar [ 25 psi ]
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Proof Pressure Range :
2X FS
-
Output Signal Type :
50 mV
-
Pressure Accuracy :
Down to ± .5% FSO
Other
-
Sensor Options :
Cable Length
-
Port Fitting :
None