Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Accuracy (%):
±.5
-
Rate & Inertial Sensor Type :
Rate Sensors/Gyros
Electrical Characteristics
-
Excitation Voltage Range (VDC):
5 – 16
Body Features
-
Case Material :
Anodized Aluminium
Dimensions
-
Product Height (mm):
14.5
-
Product Length (mm):
20.8
-
Product Width (mm):
20.8
Other
-
FS Range (±) DEG/SEC :
1500