Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Absolute
Configuration Features
-
Electrical Connection :
Cable 3 m
Electrical Characteristics
-
Supply Voltage Range (V):
8 – 32
Dimensions
-
Product Height :
20.4 mm [ .803 in ]
-
Dimensions :
Dia 15 mm [ Dia .59 in ]
-
Hex Width Across Flats :
15 mm [ .59 in ]
Usage Conditions
-
Pressure :
.6 bar [ 10 psi ]
-
Operating Temperature Range :
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Proof Pressure Range :
3X FS
-
Output Signal Type :
.5 – 4.5 V
-
Pressure Accuracy :
±0.25% FSO
Other
-
Sensor Options :
Cable Length, Compensation Temperature Range
-
Port Fitting :
M5x0.8 Male