Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Type Features
-
Connector System :
Flex-to-Board
-
Connector Product Type :
Connector Assembly
-
Connector & Contact Terminates To :
Flexible Printed Circuit (FPC)
-
PCB Connector Type :
PCB Mount Receptacle
Electrical Characteristics
-
Operating Voltage (VAC):
50
Body Features
-
Primary Product Color :
Black
Mechanical Attachment
-
PCB Mount Alignment :
With
-
PCB Mount Retention :
With
-
Mating Alignment :
With
-
PCB Mount Retention Type :
Kinked Solder Tails
Dimensions
-
Connector Length :
13 mm [ .511 in ]
-
Connector Height :
5.4 mm [ .213 in ]
-
PCB Thickness (Recommended) :
1.6 mm [ .063 in ]
-
Accepts Flex Cable Thickness :
.3 mm [ .012 in ]
-
Connector Width :
3 mm [ .118 in ]
Operation/Application
-
Circuit Application :
Signal
Identification Marking
-
Circuit Identification Feature :
With
Packaging Features
-
Packaging Quantity :
46
-
Packaging Method :
Box & Tube | Tube
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.