Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type :
RT9420 - Industrial Series
Configuration Features
-
Electrical Connection :
Connector
Electrical Characteristics
-
Supply Voltage Range (VDC):
8 – 34
-
Input Current (mA):
4 – 20
-
Output Current (Max) (mA):
4 – 20
-
Output Impedance (Ω):
100M
Body Features
-
Active Electrical Angle (°):
90, 180, 360, 720, 1080, 1800, 3600, 7200, 10800, 18000
Housing Features
-
Housing Diameter (in):
4.5
Dimensions
-
Shaft Diameter :
.25 mm [ 6 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 93.33 °C [ -40 – 200 °F ]
Other
-
Non-Linearity (%):
.3
-
Non Repeatability and Hysterisis :
.05
-
Torque (in-lbs):
2