Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rotary Displacement Sensor - Potentiometer Product Type :
4 – 20 mA Transmitter
Configuration Features
-
Electrical Connection :
Connector
Electrical Characteristics
-
Rotary Displacement Sensor - Potentiometer Supply Voltage (VDC):
8 – 34
-
Input Current (mA):
4 – 20
-
Output Current (Max) (mA):
4 – 20 mA
-
Output Impedance (Ω):
100M
Signal Characteristics
-
Frequency Response (Hz):
<1K
Body Features
-
Angular Sensing Range (°):
1080, 10800, 180, 1800, 18000, 360, 3600, 720, 7200, 90
Dimensions
-
Shaft Diameter :
.25 mm [ 6 in ]
Usage Conditions
-
Temperature Coefficient of Output (ppm/°K):
.01%
-
Operating Temperature Range :
-40 – 93.33 °C [ -40 – 200 °F ]
Packaging Features
-
Rotary Displacement Sensor - Potentiometer Package :
Dia 4.5in Housing
Other
-
Non-Linearity (FSO) (%):
.3
-
Sensitivity :
Virtually Infinite
-
Non Repeatability and Hysterisis :
.05
-
Torque (in-lbs):
2