Application
Take the Work Out of Yard Work
Turn your vision of Lawn and Garden applications into a reality with TE product solutions. Together we can build the outdoor tools of tomorrow.
Whether you are engineering a self-driving lawn mower or a more reliable pool pump, TE builds the connectors and sensors that can bring your lawn, garden, and outdoor concepts to life. If you have ideas that will take the work out of yard work, TE has solutions. Check out the applications below to learn more about how TE’s broad portfolio of advanced connector and sensor solutions can help connect your lawn and garden designs. Simply click on the links below to expand a product carousel that will demonstrate products for each application.
Power Tools
Designing a more compact power tool? TE's broad range of products help bring the power to the tools. Our reliable and consistent connectivity solutions allow power tools to be durable and stand through harsh conditions.
Power Tools
FASTON Terminals
Speed of application, uniform reliability, and low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
Power Tools
Dual Wall Heat-Shrinkable Tubing
Protect against moisture and corrosion with dual wall tubing, while insulating and providing mechanical protection. During installation, an adhesive or encapsulant lining melts and flows, creating a moisture-resistant protective barrier.
Power Tools
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
Power Tools
Single Wall Heat-Shrinkable Tubing
Single wall heat-shrinkable tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Products range in flexibility from very flexible to semi-rigid and are available in a myriad of colors.
Power Tools
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
Power Tools
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
Power Tools
ECONOMY POWER (EP) 2.5MM CONNECTORS
Economy Power (EP) II and EP 2.5 connectors offer two levels of mechanical and electrical reliability. A true locking latch prevents the plug housing and post header from vibrating apart. An optional Terminal Position Assurance (TPA) device helps assure terminal seating.
Power Tools
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
Power Tools
Magnet Wire Terminals and Splices
We offer a broad range of terminals and splices specifically designed for magnet wire whether you are using copper wire, aluminum wire or a combination. Matched with our application tooling, they can offer high-throughput solutions for your manufacturing environment.
Power Tools
HIGH PERFORMANCE INTERCONNECTS (HPI)
Achieve low signal/power connections in a 1.0mm to 2.5mm centerline footprint. Prevent contact stubbing with polarized housings.
Lawn and Garden Equipment
Our products enable lawn and garden tools to withstand the harshest weather conditions and power through your most demanding projects. Whether it is a mower, trimmer, or chainsaw, our reliable connectors and sensors perform in the toughest outdoor environments, producing the best results for all your outdoor projects.
Lawn and Garden Equipment
Power Double Lock
Power double lock (PDL) connectors are available in wire-to-wire and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers.
Lawn and Garden Equipment
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
Lawn and Garden Equipment
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
Lawn and Garden Equipment
Single Wall Heat-Shrinkable Tubing
Single wall heat-shrinkable tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Products range in flexibility from very flexible to semi-rigid and are available in a myriad of colors.
Lawn and Garden Equipment
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
Lawn and Garden Equipment
Pushbutton Switches
A pushbutton switch is a non-latching or momentary switch that causes a temporary change of current in an electrical circuit when the button is pressed. A spring returns the switch to its original position immediately afterwards.
Lawn and Garden Equipment
HIGH PERFORMANCE INTERCONNECTS (HPI)
Achieve low signal/power connections in a 1.0mm to 2.5mm centerline footprint. Prevent contact stubbing with polarized housings.
Lawn and Garden Equipment
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.
Lawn and Garden Equipment
ECONOMY POWER (EP) 2.5MM CONNECTORS
Achieve easy mating and unmating with positive audible latch. Prevent post misalignment with polarization tabs.
Pumps and Motors
Whether your product is used for a pool pump, water supply, air conditioning, refrigeration or other use, TE Connectivity’s robust and reliable products ensure that your pump and motor will work properly and efficiently.
Pumps and Motors
ECONOMY POWER (EP) 2.5MM CONNECTORS
Achieve easy mating and unmating with positive audible latch. Prevent post misalignment with polarization tabs.
Pumps and Motors
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
Pumps and Motors
HIGH PERFORMANCE INTERCONNECTS (HPI)
Achieve low signal/power connections in a 1.0mm to 2.5mm centerline footprint. Prevent contact stubbing with polarized housings.
Pumps and Motors
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
Pumps and Motors
Single Wall Heat-Shrinkable Tubing
Single wall heat-shrinkable tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Products range in flexibility from very flexible to semi-rigid and are available in a myriad of colors.
Application
Take the Work Out of Yard Work
Turn your vision of Lawn and Garden applications into a reality with TE product solutions. Together we can build the outdoor tools of tomorrow.
Whether you are engineering a self-driving lawn mower or a more reliable pool pump, TE builds the connectors and sensors that can bring your lawn, garden, and outdoor concepts to life. If you have ideas that will take the work out of yard work, TE has solutions. Check out the applications below to learn more about how TE’s broad portfolio of advanced connector and sensor solutions can help connect your lawn and garden designs. Simply click on the links below to expand a product carousel that will demonstrate products for each application.
Power Tools
Designing a more compact power tool? TE's broad range of products help bring the power to the tools. Our reliable and consistent connectivity solutions allow power tools to be durable and stand through harsh conditions.
Power Tools
FASTON Terminals
Speed of application, uniform reliability, and low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
Power Tools
Dual Wall Heat-Shrinkable Tubing
Protect against moisture and corrosion with dual wall tubing, while insulating and providing mechanical protection. During installation, an adhesive or encapsulant lining melts and flows, creating a moisture-resistant protective barrier.
Power Tools
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
Power Tools
Single Wall Heat-Shrinkable Tubing
Single wall heat-shrinkable tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Products range in flexibility from very flexible to semi-rigid and are available in a myriad of colors.
Power Tools
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
Power Tools
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
Power Tools
ECONOMY POWER (EP) 2.5MM CONNECTORS
Economy Power (EP) II and EP 2.5 connectors offer two levels of mechanical and electrical reliability. A true locking latch prevents the plug housing and post header from vibrating apart. An optional Terminal Position Assurance (TPA) device helps assure terminal seating.
Power Tools
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
Power Tools
Magnet Wire Terminals and Splices
We offer a broad range of terminals and splices specifically designed for magnet wire whether you are using copper wire, aluminum wire or a combination. Matched with our application tooling, they can offer high-throughput solutions for your manufacturing environment.
Power Tools
HIGH PERFORMANCE INTERCONNECTS (HPI)
Achieve low signal/power connections in a 1.0mm to 2.5mm centerline footprint. Prevent contact stubbing with polarized housings.
Lawn and Garden Equipment
Our products enable lawn and garden tools to withstand the harshest weather conditions and power through your most demanding projects. Whether it is a mower, trimmer, or chainsaw, our reliable connectors and sensors perform in the toughest outdoor environments, producing the best results for all your outdoor projects.
Lawn and Garden Equipment
Power Double Lock
Power double lock (PDL) connectors are available in wire-to-wire and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers.
Lawn and Garden Equipment
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
Lawn and Garden Equipment
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
Lawn and Garden Equipment
Single Wall Heat-Shrinkable Tubing
Single wall heat-shrinkable tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Products range in flexibility from very flexible to semi-rigid and are available in a myriad of colors.
Lawn and Garden Equipment
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
Lawn and Garden Equipment
Pushbutton Switches
A pushbutton switch is a non-latching or momentary switch that causes a temporary change of current in an electrical circuit when the button is pressed. A spring returns the switch to its original position immediately afterwards.
Lawn and Garden Equipment
HIGH PERFORMANCE INTERCONNECTS (HPI)
Achieve low signal/power connections in a 1.0mm to 2.5mm centerline footprint. Prevent contact stubbing with polarized housings.
Lawn and Garden Equipment
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.
Lawn and Garden Equipment
ECONOMY POWER (EP) 2.5MM CONNECTORS
Achieve easy mating and unmating with positive audible latch. Prevent post misalignment with polarization tabs.
Pumps and Motors
Whether your product is used for a pool pump, water supply, air conditioning, refrigeration or other use, TE Connectivity’s robust and reliable products ensure that your pump and motor will work properly and efficiently.
Pumps and Motors
ECONOMY POWER (EP) 2.5MM CONNECTORS
Achieve easy mating and unmating with positive audible latch. Prevent post misalignment with polarization tabs.
Pumps and Motors
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
Pumps and Motors
HIGH PERFORMANCE INTERCONNECTS (HPI)
Achieve low signal/power connections in a 1.0mm to 2.5mm centerline footprint. Prevent contact stubbing with polarized housings.
Pumps and Motors
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
Pumps and Motors
Single Wall Heat-Shrinkable Tubing
Single wall heat-shrinkable tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Products range in flexibility from very flexible to semi-rigid and are available in a myriad of colors.