Basic Requirements Information

Q: Some heat shrink tubing products I prefer surface marked and others I would prefer non-surface marked. Do you have product offerings for both? 
A: Yes, products like our SWFR X2 and SWFR X4 heat shrink tubing come in both surface marked and non-surface marked options. ​

Q: My application requires chemical and fluid resistance tubing to protect the outside of the vehicle and engine bay. Do you have product offerings to meet these needs?
A: Yes, many of our product offerings, including our SCT, RayBlock, and ES-1000 products offer protection of chemicals and fluid as well as moisture.​

Q: Do you have products with multiple color offerings that allow for easy identification of battery poles and vehicle power types?
A: Yes, we have many products that come in different colors. For example, our BATTU Dual Wall heat shrink tubing was designed for vehicle batteries and comes in colors such as red, orange, yellow and black. ​

Q: Are your heat shrink tubing products easy to install?

A: Yes, our products are flexible and specifically designed for faster production ramp up. ​

 

Q: Do any of the heat shrink tubing products in your portfolio meet Military standards and additional standards such as UL, CSA certification and UL VW-1 flammability? 

A: Yes, particularly our RNF-100 and RNF-3000 Single Wall Heat Shrink Tubing meets Military standards and our VERSAFIT products offer UL, CSA certification and UL VW-1 flammability standards.