High Performance Connector Protection Solutions
TE Connectivity’s (TE) POLAMCO connector protection caps have provided reliable solutions in harsh environments for more than 40 years. Offering lightweight, rugged metal covers that mechanically help protect and seal connectors in the unmated condition, for both black box and harness applications. Our product offering includes a full range of shell sizes, materials and platings to help meet the demanding needs of specific customer applications.
Features
ROBUST
• Designed for harsh environments
MULTIPLE CONFIGURATIONS
• Available in different material and plating finishes
• Lanyard selection to application preference
• Available in different shell sizes
ENHANCED CONNECTOR PROTECTION
• Helps to protect connector against dust, foreign objects, moisture intrusion when in the unmated condition
Applications
• Avionic Systems
• C4ISR
• Radar Systemls
• Ground Vehicles
• Missile Launch Platforms
• Weapons Systems
Product Series
| Protection Caps designed to be used in conjunction with: | 410 Receptacle | 410 Plug | 420 Receptacle | 420 Plug |
430 Receptacle | 430 Plug | 810 Receptacle |
810 Plug |
|---|---|---|---|---|---|---|---|---|
| MIL-DTL-38999 Series I | X | X | ||||||
| MIL-DTL-38999 Series II | X | X | ||||||
| MIL-DTL-38999 Series III/EN3645 | X | X | ||||||
| MIL-DTL-26482 Series I | X | X | ||||||
| MIL-DTL-26482 Series II | X | X | ||||||
| PATT 105/PATT 603 | X | X | ||||||
| MIL-DTL-83723 Series I | X | X | ||||||
| MIL-DTL-83723 Series II | X | X |