SNACompact terminal blocks from TE Connectivity provide space savings
New product range is ideal for panel builders and installers who need to meet size and performance demands.
July 19, 2021
TE Connectivity (TE), a world leader in connectivity and sensors, has introduced the new SNACompact terminal blocks range from ENTRELEC. The new terminal blocks feature a compact design that delivers powerful performance, improving the panel building process for installers who must meet the demands of miniaturization.
“The SNACompact terminal block range allows for a high level of productivity in smaller spaces, while also being an option for mid-size companies looking for an economical solution in a high-pressure market,” says Eylem Kolukisa, product manager at TE Connectivity. “Plus, ENTRELEC products are proven with a 60-year quality track record that customers can rely on.”
SNACompact terminal blocks are strategically designed to provide a compact solution without compromising on performance. Some blocks in the range are 14% shorter than legacy terminal blocks, allowing them to fit in smaller junction boxes and save space between wire ducts.
Additional benefits of the SNACompact terminal blocks include:
- Durability engineered for harsh environments — The terminal blocks are equipped with robust ENTRELEC screw clamps. They can also be combined with end ferrules from TE and certified crimping tools for optimal durability.
- Streamlined installation — The asymmetrical design reduces mounting errors, and a funnel entry allows for smooth wire introduction and helps eliminate wrong wire insertions.
- Reduced overall maintenance — The SNACompact terminal blocks utilize an anti-release system, which provides a secure connection and reduces the need for retightening components.
- Certification and rating for a variety of applications — These terminal blocks are rated at 1000 V, the highest in their category. Plus, the SNACompact range is UL- and IEC-certified, making them ideal for automation control, industrial machinery, HVAC systems, utilities applications and more.
- Flexible size range — They are available in wire sizes from 0.22 to 95 mm² (24 to 3000 AWG).
The new SNACompact terminal blocks can be used for a variety of functions, including feed-through, ground, disconnect, multi-deck, fuse, test and measurement, sensor-actuator, mini blocks, thermocouple and more.