RECEPTACLE HOUSINGS FOR M-STYLE INFINITE SWITCHES
TE’s new three and four position receptacle housings for M-style infinite switches are designed for Positive Lock Mark II receptacles, but also accept FASTON receptacles. Unlike some competitive housings, the new TE housings can accept one or up to two 14 AWG wires.
December 06, 2016
TE Connectivity (TE) introduces three and four position receptacle housings for use with M-style infinite switches. The new housings are designed for Positive Lock Mark II receptacles, but also accept FASTON receptacles. Unlike some competitive housings, the new TE housings can accept one or up to two 14 AWG wires. These switches provide as many as seven .250 tabs for connections. The housings are used on electric cooking ranges, space heaters, hot plates and similar applications.