D-Shaped connectors provide an electrical connection in a metal shell manufactured in the shape of a "D." Our d-connectors are compact pin and socket connectors designed to transmit power and signal in communications equipment, especially in high-density packages. These connectors are commonly used to connect computer monitors to personal computers as well as for connecting peripheral devices. Our D-Shaped connectors can address the rugged performance requirements of commercial and military applications. We manufacture DB9 connectors (9-pin dsub connector), DB15 connectors (15-pin dsub connector), and DB25 (25-pin dsub connector). Our D-Shaped connectors are produced as female connectors and male connectors. Our portfolio includes D-subminiature connectors (also known as D-sub connectors), which are designed to provide a cost-effective solution for making secure, reliable connections in high-density circuits within complex applications. Our Standard D-Subminiature connectors are available with MIL-DTL-24308 qualification. Our D-Shaped connectors are manufactured under our top product families: AMP, AMPLIMITE, AMPMODU, and Raychem.

connect with us
Need help finding
the right product or
technical document?