Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement :
1 Form A (NO)
-
Contact Number of Poles :
1
-
Contact Special Features :
Single Contact
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
16
-
Input Voltage (VDC):
12
-
Coil Power Rating DC (mW):
1250
-
Coil Resistance (Ω):
115
-
Coil Voltage Rating (VDC):
12
-
Contact Current Rating (A):
16
-
Contact Switching Load (Min) :
100mA @ 12V
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Switching Voltage (Max) (VDC):
300
-
Contact Voltage Rating (VAC):
250
-
Contact Voltage Rating (VDC):
30
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
4000
-
Contact Limiting Continuous Current (A):
16
-
Coil Power Rating (W):
1.25
-
Contact Limiting Short-Time Current (A):
16
-
Contact Limiting Making Current (A):
16
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
1000
-
Insulation Initial Dielectric Between Contacts & Coil (V):
4000
-
Coil Current (A):
.106
Dimensions
-
Product Height (mm):
25.5
-
Product Length (mm):
29
-
Product Width (mm):
12.6
-
Insulation Clearance Between Contact & Coil (mm):
8
-
Insulation Creepage Between Contact & Coil (mm):
8
Operation/Application
-
Coil Magnetic System :
Bistable, 1 Coil, Latching
-
Output Switching :
Random
-
Actuating System :
DC
Packaging Features
-
Packaging Method :
Box & Tube
Other
-
Contact Current Class (A):
10 – 20
-
Width Class (Mechanical) (mm):
12 – 16
-
Height Class (Mechanical) (mm):
25 – 30
-
Insulation Clearance Class (mm):
8
-
Insulation Creepage Class (mm):
8
-
Insulation Initial Dielectric Between Coil & Contact Class (V):
4000
-
Length Class (Mechanical) (mm):
25 – 30