Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Coil Special Features :
UL Coil Insulation Class A
-
Contact Arrangement :
1 Form C (CO)
-
Contact Number of Poles :
1
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
8
-
Coil Power Rating DC (mW):
212
-
Coil Resistance (Ω):
118
-
Coil Voltage Rating (VDC):
5
-
Contact Current Rating (A):
8
-
Contact Switching Load (Min) :
100mA @ 12V
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Voltage Rating (VAC):
250
-
Contact Limiting Continuous Current (A):
8
-
Contact Limiting Short-Time Current (A):
8
-
Contact Limiting Making Current (A):
10
-
Insulation Initial Dielectric Between Contacts & Coil (V):
1000
Body Features
-
Product Weight :
9.4 g [ .388 oz ]
Contact Features
-
Contact Material :
AgSnO2+Au
Dimensions
-
Product Length (mm):
30
-
Product Width :
10 mm [ .394 in ]
-
Insulation Creepage Between Contact & Coil :
8 mm [ .315 in ]
Usage Conditions
-
Environmental Ambient Temperature (Max) :
85 °C [ 185 °F ]
Operation/Application
-
Coil Magnetic System :
Monostable
-
Actuating System :
DC
Other
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
8 – 10
-
Coil Power Rating Class (mW):
200 – 300
-
Insulation Creepage Class (mm):
5.5 – 8
-
Environmental Ambient Temperature Class (°C):
70 – 85
-
Insulation Initial Dielectric Between Coil & Contact Class (V):
3500 – 4000
-
Length Class (Mechanical) (mm):
25 – 30