Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Body Features
-
Primary Product Color :
Black
Termination Features
-
Termination Post & Tail Length :
3.6 mm [ .142 in ]
-
Termination Method to PCB :
Through Hole - Solder
-
Rectangular Termination Post & Tail Thickness :
.4 mm [ .015 in ]
-
Rectangular Termination Post & Tail Width :
.45 mm [ .017 in ]
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
Mating Alignment :
Without
-
PCB Mount Retention :
With
-
PCB Mount Retention Type :
Retention Leg
Dimensions
-
PCB Thickness (Recommended) (mm):
1.6
-
Row-to-Row Spacing :
2.54 mm [ .1 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.