Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Type (End A) :
M12 Plug
-
Cable Assembly Type :
M12 Pigtail
Configuration Features
-
Number of Positions :
8
-
Configuration Number :
A
Electrical Characteristics
-
Operating Voltage (VAC):
30
-
Operating Voltage (VDC):
30
Body Features
-
Wire Color (Base) :
Brown, White, Blue, Black, Gray, Pink, Violet, Orange
-
Jacket Material :
PUR
-
Connector Color (End A) :
Blue
-
Cable Color :
Gray
-
Connector & Keying Code :
A
Contact Features
-
Contact Current Rating (Max) (A):
2
Mechanical Attachment
-
Thread Size :
M12
-
Connector Orientation (End A) :
Straight
Housing Features
-
Housing Material :
Plastic
Dimensions
-
Wire Size (mm²):
.205
-
Wire Size (AWG):
24
-
Outside Cable Diameter :
7 mm [ .275 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 80 °C [ -40 – 176 °F ]
Operation/Application
-
M8/M12 Application Type :
Sensor/Actuator
-
Shielded :
Yes
Packaging Features
-
Packaging Method :
Box
-
Packaging Quantity :
25
Other
-
Field Serviceable :
Yes
-
Cable Assembly Length (m):
1.5
-
Cable Assembly Configuration :
Single Ended