Corcom Facility Signal Line Filters
Power, data, signal, and line facility filter and cabinets for shielded installations. Available installed and configured in NEMA cabinets or as individual line filters.
Shielded installations and applications involving sensitive measurements or equipment require an environment free from EMI/RFI emissions. Facility filters for data, telephone and all other signals are used for every electrical penetration in EMI/RFI enclosures to reduce conducted emissions. When the shielded area is sealed, all emissions are reduced or contained.
Enclosure style filters consist of removable inserts mounted in a radio frequency secure cabinet. This type offers a number of important advantages including a simplified, single penetration, field installation for greater RF integrity and simpler filter maintenance. Stand-alone filters offer the identical levels of filter performance as the enclosure models, but are available with self-enclosed terminals for individual and dual line applications.
Comprehensive Factory Testing Program
Data Available on Request
- Insertion loss
- Voltage drop
- Harmonic distortion
- Terminal strength
- Temperature rating
- Dielectric withstanding voltage
- D.C. insulation resistance
- Currrent and overload ratings
Corcom Facility Signal Line Filters
For Both Susceptibility Control and Emission Compliance
-
SLA Series
0.1 to 5 A Configurable NEMA style cabinets and signal, data and control line filters
-
CDFS Series
0.16 A to 5 A Stand-alone signal filter with threaded conduit fitting.
TE has dedicated more than 50 years to developing RFI filter technology for electronic devices. We're proud that our focus on the design and production of the highest quality products has made TE a world leader in RFI technology. Only the highest quality designs, capacitors, inductors, and workmanship are used to produce these filters. We recognize the need for great care demanded by hi-reliability military filters and automatically apply like quality to the heavy power line products.