DEUTSCH Wildcat series connectors

These connectors save weight and integrate aerospace equipment and cabling into increasingly confined spaces, with smaller, higher-density connectors capable of withstanding harsh environmental conditions such as vibration, high/low temperature and exposure to aggressive fluids. A range of shell and contact styles are available, including crimp and PCB contacts.

Product Features:

Wildcat 38999 Connector
  • based on MIL-DTL-38999 Series 3 technology
  • available in four housing sizes with between 11 and 64 contacts which provide almost double the contact density for a given 38999 connector size.
  • triple-start threaded interface provides a robust and high-reliability coupling mechanism with a high level of resistance to shock and vibration.
  • mounting and rear accessory options available enabling either backshell or cable braid and boot termination.
  • As with the Micro series, the connectors are fully sealed with rear removable contacts and available in various plating and material finishes.
Space and Weight Savings
  • Almost double the contact density of MIL-DTL-38999 connectors
  • Lightweight materials
Rugged
  • Threaded anti-vibration coupling
  • Scoop-proof interface
  • Aggressive fluid resistance and dust ingress prevention
Reliable
  • Fully sealed cable and mating interface
  • EMI screening as per MIL-DTL-38999 Series III
  • RFI mating interface band
Versatile
  • 7 keying options including "Universal"
  • Various plating and material options
  • Backshell or cable braid/boot rear feature that eliminates need for backshell
  • Rear-removable crimp and PCB contacts (consult TE for PCB details)
DEUTSCH Wildcat 38999
Wildcat 38999
The Wildcat Micro and Wildcat 38999 are both fully sealed with rear removable contacts and are available in various plating and material finishes including cadmium, zinc cobalt, ROHS compliant nickel.
DEUTSCH goes 'Wild' for High Density!,
TE News & Events
deutsch wildcat micro series
Wildcat Micro

Product Features:

Wildcat Micro Series
  • extremely compact connectors based on the proven HDJ / JN1003 range 
  • available in two housing sizes with four contact layouts with between 3 and 9 contacts
  • robust bayonet mechanism enabling quick and positive coupling with an anti-vibration triple-start threaded option also available. 
  • various mounting options available and the rear accessory feature provides for cable braid and boot termination.
Space and Weight Savings
  • High-density contact spacing and lightweight materials
Flexible Configuration
  • Bayonet or threaded coupling
Rugged Reliability
  • Extreme temperature, vibration and corrosion resistance
  • Aggressive fluid resistance and dust ingress prevention
  • Fully sealed cable and mating interface with IP67 rating
Durable
  • Over 500 mating cycles
Easy to Use
  • Scalloped/knurled coupling ring for easy gripping
  • Scoop-proof interface
  • Rear removable crimp and PCB contacts
  • Cable braid and boot rear feature for fast, effective shield termination and no need for separate backshell
Versatile
  • 7 keying options including "Universal"
  • Suitable for both signal and low power applications
  • MIL-STD-1553 protocol compatible