Unsealed Interconnection System (English)
Our Unsealed Interconnection System for Industrial & Commercial Transportation is the ideal solution for customers in search of unsealed, rugged and flexible connectors.
Our Unsealed Interconnection System offers reliable and secure connectivity solutions for rugged vehicles. With a diverse selection of unsealed, vibration-resistant connectors and field-proven AMP MCP, PCON, and MCON contacts, this system delivers flexible design options and dependable performance in demanding environments. The Unsealed Interconnection System is ideal for in-vehicle connectivity in construction, agriculture, and commercial transportation.
Feature | |
---|---|
Design Flexibility | Diverse selection (1-48 positions) |
Enhanced Safety |
Flame retardant UL 94 V-0 material |
Enhanced Strength and Stability | Screw hole and position pin design |
Easier Assembly | Reduced mating force |
Reduced Mismating | 4 mechanical and color-coding options |
Additional Security | Reflow process |
Contact Alignment | Separate secondary locking feature |
Density & Stacking | MCON 1.2 contact & stackable design |
Our Unsealed Interconnection System for Industrial & Commercial Transportation is the ideal solution for customers in search of unsealed, rugged and flexible connectors.
Q: Which are typical applications for Unsealed Interconnection System Connectors?
A: These connectors can be used in a vast variety of applications such as bulkheads, fuse & relay boxes, control units, wire-to-wire coupling, and in-cabin applications.
Q: How can mismatching be prevented at the assembly line?
A: With up to 6 polarization and color key mating configurations as well as mechanical codings that help prevent mismatch of receptacle and tab housings.
Q: Are there any PCB mount options available?
A: Yes, there are 90° PCB mount options available, ranging from 6-21 Position as well as a 36 Position header.