Communication Antennas for Wi-Fi 6E

Communication Antennas for Wi-Fi 6E

TE Connectivity offers a wide range of communication antennas for short-range data communication. The applications can be found in many daily situations from a Wi-Fi hotspot to Bluetooth headphones, wireless data exchange is in high demand. TE’s short range antenna solutions are also good for Wi-Fi 6E enabling new applications and services.

TE antennas for Wi-Fi 6E can support triple bands (2.4 GHz, 5 GHz, 6 GHz) which enable extensive bandwidth increase in WLAN communication. The new portfolio has antenna product available on PCB, cabled PCB and cabled FPC. TE’s antenna solutions and integration expertise unleash the power of the extensive additional spectrum from Wi-Fi 6E, enabling new applications and services, greater network flexibility, and faster speeds with reduced latency in end devices and applications.

Antenna on cabled PCB for Wi-Fi 6E applications
Antenna on PCB for Wi-Fi 6E applications

Product Features

  • Add 1200 MHz of frequency bandwidth, accommodating 14 additional 80 MHz channels or 7 additional 160 MHz channels
  • State of the art bandwidth and robust RF performance
  • Multiple wireless standards integration  
  • On-board and cabled versions available in PCB and FPC materials
  • Customizable in cable length and connector types
  • Customizable MIMO (Multi-input Multi-output) arrays

Benefits

  • Greater network flexibility with reduced congestion
  • Faster and more reliable speed experience with reduced latency
  • Offer system design flexibility
  • Quick time-to-market with TE RF integration competence

Markets & Applications

  • Access Points/Gateways/Routers
  • Building Safety & Security
  • Smart Cities & Homes
  • Smart Medical & Health devices
  • Connect to IoT
  • Wi-Fi hotspots anywhere

 

  1. Wi-Fi Evolution (English)

In this episode, Christopher Li, Product Manager for RF Solutions, will discuss Wi-Fi evolution: where it is today, where it is moving in the future and why we are relying on it more than we think.

HIRSCHMANN MOBILITY antennas used for digital wireless data transmission over short distances. Antennas for short-range communication are typically passive antennas that are able to cover distances up to 200 m. Several standards exist and the antennas are specifically designed to one or more standards.

Antennas For...

  • Wi-Fi 2.4 and 5 GHz band
  • Bluetooth
  • V2X DSRC
  • Other short- range standards

Product Features

  • Screw, adhesive or magnetic installation
  • Film antenna
  • Customer-specific adaptations possible
  • Combinations of services possible

Customer-Specific Products

Car-to-Car, Car-to-X, and In-Car Communication

Short range communication technologies enable the wireless data interchange between mobile and stationary devices within a certain distance at any time and wherever needed. The range of applications is vast and effects almost every area of our daily life. From consumer electronics through industrial and building automation up to transport and logistics, as well as safety relevant automotive applications, short range communication is used to build up data networks in order to provide and exchange the relevant information.       

 

TE supplies full automotive qualified antenna systems for e.g. V2X DSRC, Remote Keyless Entry, positioning  and Infotainment as well as for non automotive applications like remote maintenance, transport telematics and other M2M/IoT applications.

 

Beside a range of standard products TE is specialized in developing customized antenna systems for the related frequency spectrum and installation spaces