Login to access your orders, address book, product lists and more.
This product is not currently available. For more information, including distributor inventory, please contact us.
Overview
This product is not currently available. For more information, including distributor inventory, please contact us.
Available from
Build and price the product now
Learn more about our Pin Insertion Machines, which are engineered to apply products from TE and other manufacturers to meet your diverse production requirements.
TE Connectivity
TE PIN INSERTION MACHINE LINEUP
Offering a Wide Range of Production Equipment for Compliant Pin Technology
Pin Insertion Lineup
- Highly Customizable to Meet Your Production Requirements
- Simple Programming
- Force Monitoring for Control and Quality
P10 Single Pin Repair Station
- For repair and low volumes
- Manual press with ratchet mechanism
- Application of a single pin, manually loaded into the insertion finger
Products that can be processed:
ACTION pin contacts
AMPMODU contacts
Cross contacts
EON board to board
EON board to housing
FEC pins
GDS contacts
Junior timer
Junior power timer
MQS pins
PCB contacts
PCB coupler
Solder tabs
Spring contacts
Tabs
P100 Pin Insertion Machine
- Manual PCB loading
- Designed for mid-volume level production up to 5 million contacts per shift and year
- Can accommodate up to 2 insertion heads
Products that can be processed:
Press-fit contacts
Solder contacts
Pins & tabs
Sockets
Spring contacts
Continuous wire
F-post
- Insertion force:
900N (max)
- PCB size:
420 x 360mm (max)
30 x30mm (min)
- Insertion area:
300 x 310mm
- Insertion speed of pin:
150mm/sec (max)
P300 Pin Insertion Machine
- Flexible and fully automatic
- Designed for mid and high-volume level production up to 15 million insertions per shift and year
- Available as either stand alone or integrated into a production line
Products that can be processed:
Press-fit contacts
Solder contacts
Pins & tabs
Sockets
Spring contacts
Continuous wire
F-post
- Insertion force: 900N (max)
- PCB size:
420 x 360mm (max)
80 x80mm (min)
- Insertion area: 410 x 340mm (w/o flip unit) 340 x 220 (w/ flip unit)
- Insertion speed of pin: 300mm/sec (max)
P360 Pin Insertion Machine
- Modular high speed insertion machine
- Designed for high-volume level production up to 25 million insertions per shift and year
- Available as either stand alone or integrated into a production line
Products that can be processed:
Press-fit contacts
Solder contacts
Pins & tabs
Sockets
Spring contacts
Continuous wire
F-post
Multiple Line Configurations Available
- Stand alone
- Extension of 3 or 4-head machine
- Modular Line
- Servo driven base insertion head
- Single insertion head (up to 2 different contacts with twin feed)
- Freely programmable insertion angle (rotation has no influence on insertion range)
- Lower support tool equipped with pin presence check
- Clinching in lower tooling is possible
- Insertion speed of pin: 500mm/sec (max)
P550 Pin Insertion Machine
Products that can be processed:
Press-fit contacts
Solder contacts
Pins & tabs
Sockets
Spring contacts
Continuous wire
F-post
- Insertion force: 900N (max)
- PCB size:
420 x 360mm (max)
80 x 80mm (min)
- Insertion area:
410 x 340mm
- Insertion speed of pin:
500mm/sec (max)
- Flexible and fully automatic high-speed operation
- Designed for high levels of production volume
- Freely programmable insertion angle (rotation has no influence on insertion range)
Optional Features on Select Models
- PCB flip unit
- Available on the P300, P360 and P550 Models
More options are available. For a complete list please contact your local TE representative.
- Same side in and out PCB carrier handling
- Available on the P300, P360 and P550 Machines
- Single, double and triple pin insertion
- Available on P300, P360 and P550 models
TE PIN INSERTION MACHINE LINEUP
Engineered for high-volume PC board processing, our P550 Pin Insertion machine offers multi-head, high-speed performance at 5+ strokes/second on a 30mm pitch.
Our modular, high-speed P360 Pin Insertion Machine is engineered for high volume production and suited for a wide variety of line configurations.
The P300 automatic machine processes reeled press-fit and thru-hole components. As a stand-alone unit, or in an SMEMA compatible production line, it increases throughput by lowering cycle times and scrap.
Offering multi-head, high-speed performance at 2.8 strokes/second on a 30mm pitch, our P280 pin insertion machine is available as a single unit or integrated into a production line.
Our semi-automatic P100 Machine was designed with a focus on mid-volume production and provides a broad range of features, including a touch-screen for simple programming and automatic setup.
Please review product documents or contact us for the latest agency approval information.
Detailed product features are not currently available online.