This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Media Isolated Pressure Sensors in Stock. TE Connectivity (TE) manufactures a variety of media isolated pressure sensors for various applications and industries. For customers that have a more immediate need for products in inventory or those early in the design stage of a project, TE offers products in stock through various channel distribution partners. These are popular, standard configurations to compliment our customization capability.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Media Isolated Analog Pressure Sensor Modules, Media Isolated Digital Output Pressure Sensors, Media Isolated mV Output Pressure Sensors

  • Type  Absolute, Differential, Gage, Sealed Gage

Configuration Features

  • Interface  I²C (0x28H), I²C (0x46H), I²C

  • Pressure Port/Fitting  1/4-18 NPT (5/8 Hex), 1/4-18 NPT (7/8 Hex), 1/4-19 BSP (7/8 Hex), 1/8-27 NPT, Flush Mount, O- Ring Mount, Weldable (5/16-32 UNEF-3A Thread), Weldable (No Thread)

  • Electrical Connection  6" Ribbon Cable with Connector, 6" Ribbon Cable, Cable w/ Connector, Ribbon Cable, Wire Leads

Electrical Characteristics

  • Supply Voltage (V) 10, 3, 3.3, 5

  • Output Type  10% to 90%, 5% to 95%

  • Supply Current (mA) .0125, 1.5, 3

Dimensions

  • Operating Temperature (°C) -20 – 85, -40 – 125, -40 – 85, -7 – 105

  • Operating Temperature (°F) -4 – 185, -40 – 185, -40 – 257, 19.4 – 221

  • Dimensions (mm) Dia 15.82 x 11.4, Dia 15.82 x 13.6, Dia 15.82 x 17.52, Dia 15.82 x 9.3, Dia 15.85 x 9.3, Dia 18.97 x 13.8, Dia 19 x 6.48, Dia 9.04 x 13.2, Dia 9.04 x 7.5

  • Dimensions (in) Dia .356 x .29, Dia .356 x .52, Dia .622 x .366, Dia .622 x .448, Dia .622 x .53, Dia .622 x .69, Dia .624 x .366, Dia .746 x .54, Dia .748 x .25

Usage Conditions

  • Pressure (bar) .07, .35, 1, 2, 5, 7, 10, 12, 14, 20, 28

  • Pressure (psi) 1, 3, 5, 6, 15, 28, 30, 50, 100, 150, 300, 500, 1000, 5000

  • Total Error Band (%) ± 1, ± 2, ± 3

Operation/Application

  • Overpressure  2X, 3X

  • Output/Span  .5 – 4.5 V, .5 – 4.5 V, 100mV, Sensitivity = 15 - 28mV/V

  • Accuracy (%) ± .25, ± .5, ± 3

Packaging Features

  • Package  O-Ring Mount, Threaded Process Fittings, Weldable

Other

  • Options  10" Cable, 316L Stainless Steel, ASTM Grade 2 CP Titanium, No Tube, None, Standard, Vent Tube

  • Non-Linearity (%) ± .1, ± .25, ± .3

Related Materials

No documentation available. 

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.