This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Contact

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Wire & Cable

Electrical Characteristics

  • Operating Voltage (VAC) 600

  • Test Current (A) 13

Contact Features

  • Contact Shape  Round

  • Contact Type  Pin, Socket

  • Contact Base Material  Brass, Copper Alloy

  • Contact Mating Area Plating Material  Gold, Nickel, Precious Metal, Select Gold/Nickel, Tin

  • Contact Mating Area Plating Thickness (µin) 15, 30

  • Contact Mating Area Plating Material Finish  Bright

  • Contact Termination Area Plating Material  Gold Flash, Gold, Tin over Nickel, Tin

  • Contact Underplating Material  Nickel

  • Barrel Type  Open Barrel

  • Contact Size  16

  • Contact Termination Area Plating Finish  Bright, Matte

Termination Features

  • Wire/Cable Size (AWG) 18 – 14, 18 – 16, 24 – 20, 26 – 20, 26 – 24, 30 – 26

  • Wire/Cable Size (mm²) .05 – .15, .12 – .2, .12 – .5, .13 – .2, .2 – .6, .75 – 1.5, .8 – 1.31, .8 – 1.4, .8 – 2

  • Termination Type  Crimp, Solder Tab, Solder

Mechanical Attachment

Dimensions

  • Mating Pin Diameter (mm) 1.57

  • Mating Pin Diameter (in) .062, .066

  • Accepts Wire Insulation Diameter Range (mm) .36 – .76, .89 – 1.4, 1.02 – 1.52, 1.02 – 2.03, 1.52 – 3.05, 2 – 2.5, 2.03 – 2.54, 2.79 – 3.81

  • Accepts Wire Insulation Diameter Range (in) .014 – .03, .035 – .055, .04 – .06, .04 – .08, .06 – .12, .079 – .1, .08 – .1, .11 – .15

Usage Conditions

  • Operating Temperature Range (°F) -67 – 221

Operation/Application

  • Circuit Application  Signal

  • For Multiple Crimp  Yes

Identification Marking

  • Color Code  Blue, Brown, Violet, Yellow

Industry Standards

  • UL File Number  E28476

  • UL Flammability Rating  UL 94V-0

  • Agency/Standard  CSA, IEC, UL

Packaging Features

  • Packaging Method  Box & Carton, Box, Carton, Loose Piece

  • Packaging Quantity  1000, 200

Other

  • Comment  Contacts can only be used in Metrimate, Series 1 (Arr. 23-24), Series 4 (Arr. 23-13M, 23-16M, 23-22M), and VDE connectors., Extraction Tool No. 305183, Gold-plated contacts should not be mated with tin or silver plated contacts., Insertion Tool No. 91002-1 (for Insulation Dia. 1.78 [.07] or less), No. 200893-2 (for Insulation Dia. .09 [2.29] max.) Extraction Tool No. 305183., Leading Pin (1.8mm longer than standard pins), Overall insulation crimp diameter, including crimp barrel, must not exceed 3.18 [.125]., These contacts can be used in MultiMate contact positions of all connector housings.

  • Wire/Cable Type  Discrete Wire

  • For Use With  CPC Connectors, G Series Connectors, M Series Connectors, VDE Connectors

  • Wire Type  Regular Wire, Stranded

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.