This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Contact

  • Connector & Contact Terminates To  Wire & Cable

Electrical Characteristics

  • Operating Voltage (VAC) 600

  • Operating Voltage (VDC) 600

  • Test Current (A) 13

Contact Features

  • Contact Shape  Round

  • Contact Type  Pin, Socket

  • Contact Base Material  Brass, Copper Alloy, Phosphor Bronze

  • Contact Mating Area Plating Material  Gold Flash over Palladium Nickel, Gold, Nickel, Precious Metal, Tin, Tin-Lead

  • Contact Mating Area Plating Thickness  2 µm [ 30 µin ]

  • Contact Termination Area Plating Material  Gold Flash, Gold, Tin over Nickel, Tin, Tin-Lead

  • Contact Size  16

  • Barrel Type  Open Barrel

Termination Features

  • Wire/Cable Size (AWG) 18 – 15, 18 – 16, 24 – 20, 26 – 24, 30 – 28

  • Wire/Cable Size (mm²) .05 – .09, .12 – .2, .12 – .24, .2 – .5, .75 – 1.5

  • Termination Type  Crimp

Mechanical Attachment

Dimensions

  • Mating Pin Diameter  1.57 mm [ .062 in ]

  • Accepts Wire Insulation Diameter Range (mm) .38 – .89, .4 – .8, .89 – 1.4, 1.1 – 1.8, 2 – 2.5, 2.01 – 2.49

  • Accepts Wire Insulation Diameter Range (in) .035 – .055, .043 – .07, .0433 – .07, .0433 – .071, .078 – .098, .079 – .098, .08 – .1, .08 – 1

Usage Conditions

  • Operating Temperature Range (°C) -55 – 105

Operation/Application

  • Circuit Application  Signal

Identification Marking

  • Color Code  Blue, Yellow

Industry Standards

  • UL File Number  E28476

  • Agency/Standard  UL

  • VDE Tested  Yes

Packaging Features

  • Packaging Method  Bag, Box, Loose Piece

  • Packaging Quantity  200

Other

  • For Use With  CPC Connectors

  • Wire Type  Regular Wire

  • Comment  Leading Pin (1.8mm longer than standard pins), Overall insulation crimp diameter, including crimp barrel, must not exceed 3.18 [.125].

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.