This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Contact

  • Connector & Contact Terminates To  Wire & Cable

Electrical Characteristics

  • Test Current (A) 13

Contact Features

  • Contact Type  Pin

  • Contact Base Material  Brass

  • Contact Mating Area Plating Material  Tin

  • Contact Mating Area Plating Thickness (µin) 50

  • Contact Termination Area Plating Material  Tin

  • Contact Size  16

Termination Features

  • Wire/Cable Size (AWG) 18 – 14, 24 – 20

  • Wire/Cable Size (mm²) .2 – .6, .8 – 2

  • Termination Type  Crimp

Dimensions

  • Accepts Wire Insulation Diameter Range (mm) 1.52 – 3.05, 2.79 – 3.81

  • Accepts Wire Insulation Diameter Range (in) .06 – .12, .11 – .15

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Carton, Reel

  • Packaging Quantity  1000, 4000

Other

  • For Use With  MIL-C-5015 Circular Connectors

  • Wire/Cable Type  Discrete Wire

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.