Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Type :
Relay
-
Relay Style :
Cradle S Relay
-
Relay Type :
Cradle S Relay V23054/V23062
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
2
-
Contact Voltage Rating (VAC):
125
-
Contact Voltage Rating (VDC):
150
-
Signal Relay Coil Power Rating (DC) (mW):
1000
-
Signal Relay Contact Switching Voltage (Max) (VAC):
125
-
Signal Relay Contact Switching Voltage (Max) (VDC):
150
-
Signal Relay Coil Magnetic System :
Monostable, DC
-
Coil Type :
Monostable
-
Contact Limiting Continuous Current (A):
2
-
Coil Resistance (Ω):
390
-
Contact Limiting Making Current (A):
2
-
Insulation Initial Resistance (MΩ):
1000000
-
Power Consumption (mW):
1000 – 2000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
500
-
Insulation Initial Dielectric Between Coil/Contact Class :
0 – 500 V
-
Input Voltage (VDC):
150
-
Insulation Initial Dielectric Between Contacts and Coil (Vrms):
500
-
Contact Limiting Short-Time Current (A):
2
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
500
-
Input Voltage (VAC):
125
-
Actuating System :
DC
-
Coil Power Rating Class :
1 – 1.5 W
Body Features
-
Weight :
25 g [ .881 oz ]
Contact Features
-
Signal Relay Terminal Type :
PCB-THT
-
Signal Relay Contact Current Rating (A):
2
-
Signal Relay Contact Arrangement :
2 Form C (CO)
-
Contact Material :
PdRu
-
Contact Number of Poles :
4
-
Contact Current Class :
0 – 2 A
-
Contact Plating Material :
Gold Flash
Termination Features
-
Termination Type :
Solder Terminals
Mechanical Attachment
-
Signal Relay Mounting Type :
Printed Circuit Board
Dimensions
-
Height Class (Mechanical) :
25 – 30 mm
-
Length :
30 mm [ 1.181 in ]
-
Length Class (Mechanical) :
25 – 30 mm
-
Height :
30 mm [ 1.181 in ]
-
Width :
19 mm [ .748 in ]
-
Width Class (Mechanical) :
16 – 20 mm
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 70
-
Environmental Ambient Temperature Class :
50 – 70°C
-
Environmental Ambient Temperature (Max) :
70 °C [ 158 °F ]
Operation/Application
-
Performance Type :
Standard
Packaging Features
-
Packaging Method :
Box & Carton