Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape :
Rectangular
-
Connector System :
Wire-to-Board
-
Connector & Housing Type :
Housing for Male Terminals
-
Sealable :
No
-
Mixed & Hybrid Connector :
No
Configuration Features
-
Number of Positions :
18
-
Number of Rows :
3
Electrical Characteristics
-
Nominal Voltage Architecture (V):
12, 24
Body Features
-
Cable Exit Angle :
180°
-
Primary Product Color :
Natural
-
Connector & Keying Code :
B
Contact Features
-
Contact Type :
Tab
-
Contact Size :
2.8mm
-
Mating Tab Width :
2.8 mm [ .11 in ]
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Alignment Type :
Keyed
-
Strain Relief :
Without
-
Connector Mounting Type :
Panel Mount
-
Terminal Position Assurance :
No
Housing Features
-
Housing Material :
PBT
-
Centerline (Pitch) :
5 mm [ .196 in ]
Dimensions
-
Row-to-Row Spacing :
5.5 mm [ .216 in ]
-
Product Length :
44.7 mm [ 1.75 in ]
-
Product Width :
21 mm [ .826 in ]
-
Connector Height :
33.7 mm [ 1.32 in ]
Usage Conditions
-
Operating Temperature (Max) :
130 °C [ 266 °F ]
-
Operating Temperature Range :
-40 – 130 °C [ -40 – 266 °F ]
Operation/Application
-
Circuit Application :
Signal
Packaging Features
-
Packaging Method :
Carton
-
Packaging Quantity :
462
Other
-
Connector Position Assurance Capable :
No
-
Serviceable :
No