Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Contact Features
-
Mating Tab Width :
.64 mm [ .025 in ]
-
Contact Type :
Tab
-
Mating Tab Thickness (mm):
.6 | .8
-
Mating Tab Thickness (in):
.024 | .031
Mechanical Attachment
-
PCB Mount Retention :
Without
-
PCB Mount Alignment :
With
-
Mating Alignment :
With
-
Mounting Holes :
Without
Dimensions
-
Connector Length :
93.66 mm [ 3.687 in ]
-
Profile Height from PCB :
21.9 mm [ .862 in ]
-
PCB Thickness (Recommended) :
1 – .8 mm [ .04 – .031 in ]
-
Connector Width :
35.3 mm [ 1.39 in ]
Usage Conditions
-
Operating Temperature (Max) (°C):
65 | 70 | 75 | 80 | 85 | 90 | 100
-
Operating Temperature (Max) (°F):
212
Other
-
Interface Number :
2288274, 2288276
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.