CAT-EAC0000 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Embedded Accelerometer STOCK LIST CAT-EAC0000
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 3 – 5.5
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Weight 5
  • Material Stainless Steel
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 20
  • Overall Acceleration Range (±) 50 – 500
  • Sensitivity .05
  • Sensitivity Range 10 – 100
  • Nonlinearity ±1
805M1 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Model 805M1 TO-5 3-Wire Accelerometer 805M1
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±2
  • Excitation Voltage 3 – 5.5
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Weight 5
  • Material Stainless Steel
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 50
  • Overall Acceleration Range (±) 20 – 500
  • Sensitivity 4
  • Sensitivity Range 4 – 100
  • Nonlinearity ±1
MODEL 805 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Model 805 TO-5 IEPE Accelerometer MODEL 805
active
  • Accelerometer Type IEPE
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Weight 5
  • Material Stainless Steel
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 100
  • Overall Acceleration Range (±) 50 – 5000
  • Sensitivity 1
  • Sensitivity Range 10 – 100
  • Nonlinearity ±1
20003748-00 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. 805M1-0020-02 TO-5 Accelerometer 20003748-00
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±5
  • Excitation Voltage 3 – 5.5
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Weight 5
  • Material Stainless Steel
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 20
  • Sensitivity 100
  • Nonlinearity ±1
20003749-00 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. 805M1-0200-02 TO-5 Accelerometer 20003749-00
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±5
  • Excitation Voltage 3 – 5.5
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Weight 5
  • Material Stainless Steel
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 200
  • Sensitivity 10
  • Nonlinearity ±1
20003752-00 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. 805M1-0050-02 TO-5 Accelerometer 20003752-00
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±5
  • Excitation Voltage 3 – 5.5
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 5
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 50
  • Sensitivity 40
  • Nonlinearity ±1
805-0050-02 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. 805-0050-02 TO-5 Accelerometer 805-0050-02
active
  • Accelerometer Type IEPE
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±5
  • Excitation Current 2 – 10
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Weight 5
  • Material Stainless Steel
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 50
  • Sensitivity 100
  • Nonlinearity ±1
805-0100 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. 805-0100 TO-5 Accelerometer 805-0100
active
  • Accelerometer Type IEPE
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±5
  • Excitation Current 2 – 10
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Weight 5
  • Material Stainless Steel
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 100
  • Sensitivity 50
  • Nonlinearity ±1
805-0500-02 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. 805-0500-02 TO-5 Accelerometer 805-0500-02
active
  • Accelerometer Type IEPE
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±5
  • Excitation Current 2 – 10
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Weight 5
  • Material Stainless Steel
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 500
  • Sensitivity 10
  • Nonlinearity ±1