3203X104P Trimmers
  • Sealed Semi-Sealed
  • Resistance 100K
  • Tolerance 25%
  • Power Rating .05
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3142W102P Trimmers
  • Sealed No
  • Resistance 1K
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3213X105M Trimmers
  • Sealed Yes
  • Resistance 1M
  • Tolerance 20%
  • Power Rating .125
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3204X103P Trimmers
  • Sealed Yes
  • Resistance 10K
  • Tolerance 25%
  • Power Rating .1
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
3204X102P Trimmers
  • Sealed Yes
  • Resistance 1K
  • Tolerance 25%
  • Power Rating .1
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
3203X103P Trimmers
  • Sealed Semi-Sealed
  • Resistance 10K
  • Tolerance 25%
  • Power Rating .05
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
409HS104M Trimmers
  • Sealed No
  • Resistance 100K
  • Tolerance 20%
  • Power Rating .5
  • Voltage Rating 200
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 11.5 x 8.8 x 4.4
3203X502P Trimmers
  • Sealed Semi-Sealed
  • Resistance 5K
  • Tolerance 25%
  • Power Rating .05
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3204X202P Trimmers
  • Sealed Yes
  • Resistance 2K
  • Tolerance 25%
  • Power Rating .1
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 5 x 4.5 x 2.3
3203X202P Trimmers
  • Sealed Semi-Sealed
  • Resistance 2K
  • Tolerance 25%
  • Power Rating .05
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2
3142W103P Trimmers
  • Sealed No
  • Resistance 10K
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W104P Trimmers
  • Sealed No
  • Resistance 100K
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W105P Trimmers
  • Sealed No
  • Resistance 1M
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W202P Trimmers
  • Sealed No
  • Resistance 2K
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W203P Trimmers
  • Sealed No
  • Resistance 20K
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W501P Trimmers
  • Sealed No
  • Resistance 500
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W502P Trimmers
  • Sealed No
  • Resistance 5K
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W503P Trimmers
  • Sealed No
  • Resistance 50K
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3142W504P Trimmers
  • Sealed No
  • Resistance 500K
  • Tolerance 25%
  • Power Rating .15
  • Voltage Rating 50
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 4.8 x 4 x 2.6
  • Comment Open Frame
3203X102P Trimmers
  • Sealed Semi-Sealed
  • Resistance 1K
  • Tolerance 25%
  • Power Rating .05
  • Voltage Rating 15
  • Termination Type Surface Mount Terminals
  • Mount Style Surface Mount
  • Dimensions 3.4 x 3.4 x 2