CAT-L97-D7124 Zhaga Book 18 Street Lighting Connectors  1
PRODUCT
  1. Connectors
  2. Zhaga Book 18 Street Lighting Connectors
  1. LUMAWISE Endurance S Domes CAT-L97-D7124
active
  • Lighting Product Type Connector
  • Sealable Yes
  • Lighting Connector Features Included Keyed
  • Number of Positions 1
  • Housing Color Gray
  • Product Diameter 40
  • Product Height 33.43
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Agency/Standard Zhaga
CAT-ST833-P5663 ANSI Street Lighting Accessories  1
PRODUCT
  1. Connectors
  2. ANSI Street Lighting Accessories
  1. PHOTO CONTROL COVER CAT-ST833-P5663
active
  • Lighting Product Type Cover
  • Sealable Yes
  • Lighting Connector Features Included Not Vented
  • Operating Voltage 600
  • Operating Voltage 600
  • Surge Protection None
  • Primary Product Color Gray
  • Product Diameter 76
CAT-ST833-P5663A ANSI Street Lighting Base Assemblies  1
PRODUCT
  1. Connectors
  2. ANSI Street Lighting Base Assemblies
  1. PHOTO CONTROL BASE CAT-ST833-P5663A
active
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Lighting Connector Features Included Not Sleeve Compatible
  • Number of Positions 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Surge Protection None
  • Primary Product Color Black
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Product Diameter 76
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
CAT-ST833-R2435 ANSI Street Lighting Receptacles  1
PRODUCT
  1. Connectors
  2. ANSI Street Lighting Receptacles
  1. DIMMING RECEPTACLE, ROTATABLE CAT-ST833-R2435
active
  • Lighting Product Type Connector
  • Connector System Wire-to-Component
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Lighting Connector Features Included Rotatable
  • Number of Positions 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Wire Size 18 – 14
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency/Standard ANSI
CAT-ST833-R2435A ANSI Street Lighting Receptacles  1
PRODUCT
  1. Connectors
  2. ANSI Street Lighting Receptacles
  1. DIMMING RECEPTACLE CAT-ST833-R2435A
active
  • Lighting Product Type Connector
  • Connector System Wire-to-Component
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Lighting Connector Features Included Not Rotatable
  • Number of Positions 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Housing Color Black
  • Wire Size 18 – 14
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Agency/Standard ANSI
CAT-L97-B2911 Zhaga Book 18 Street Lighting Connectors  1
PRODUCT
  1. Connectors
  2. Zhaga Book 18 Street Lighting Connectors
  1. LUMAWISE Endurance S Base Assembly CAT-L97-B2911
active
  • Lighting Product Type Connector
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Lighting Connector Features Included Keyed
  • Number of Positions 4
  • Contact Current Rating (Max) 1.5
  • Connector Mounting Type Board Mount
  • Housing Color Gray
  • Product Diameter 43.5
  • Product Height 16.5
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Circuit Application Signal
  • Agency/Standard Zhaga
2314786-1 ANSI Street Lighting Power Management  1
PRODUCT
  1. Connectors
  2. ANSI Street Lighting Power Management
  1. LUMAWISE N ENHANCED BASE, FM ON, ZC YES 2314786-1
active
ANSI C136.41-2013
  • Lighting Product Type Connector
  • Sealable Yes
  • Lighting Connector Features Included Energy Metering Header
  • Number of Positions 7
  • Surge Protection 6kV/3kA
  • Fail Mode On
  • Operating Frequency 60
  • Output Voltage (Max) 24
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 10
  • Housing Color Black
  • Product Height 70.08
  • Product Diameter 81.15
  • Connector Diameter 3.19
  • Operating Temperature Range -40 – 85
  • IP Water Sealing Level 6
  • UV Exposure Rated Yes
  • Storage Temperature Range -40 – 105
  • IP Dust Sealing Level 6
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL File Number UL 773
1-2328823-3 Zhaga Book 18 Street Lighting Connectors  1
PRODUCT
  1. Connectors
  2. Zhaga Book 18 Street Lighting Connectors
  1. LUMAWISE S 80MM DIA DOME CLEAR TALL 1-2328823-3
active
  • Lighting Product Type Connector
  • Sealable Yes
  • Lighting Connector Features Included Keyed
  • Number of Positions 1
  • Housing Color Natural
  • Product Diameter 80
  • Product Height 58.43
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Agency/Standard Zhaga
1-2336396-2 ANSI Street Lighting Base Assemblies  1
PRODUCT
  1. Connectors
  2. ANSI Street Lighting Base Assemblies
  1. ASSEMBLY, LIGHT CONTROLLER BASE, W/VENT 1-2336396-2
active
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Lighting Connector Features Included Sleeve Compatible
  • Number of Positions 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Surge Protection None
  • Primary Product Color Black
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Product Diameter 81
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
1-2328823-2 Zhaga Book 18 Street Lighting Connectors  1
PRODUCT
  1. Connectors
  2. Zhaga Book 18 Street Lighting Connectors
  1. LUMAWISE S 80MM DIA DOME CLEAR MEDIUM 1-2328823-2
active
IP67
  • Lighting Product Type Connector
  • Sealable Yes
  • Lighting Connector Features Included Keyed
  • Number of Positions 1
  • Housing Color Natural
  • Product Diameter 80
  • Product Height 43.43
  • Operating Temperature Range -40 – 90
  • IP Water Sealing Level 6
  • IP Dust Sealing Level 6
  • Agency/Standard Zhaga
2328118-2 ANSI Street Lighting Accessories  1
PRODUCT
  1. Connectors
  2. ANSI Street Lighting Accessories
  1. LUMAWISE ENDURANCE N SHORTING CAP W/SUR 2328118-2
active
  • Lighting Product Type Shorting Cap
  • Sealable Yes
  • Lighting Connector Features Included Not Vented
  • Number of Positions 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Surge Protection 157J MOV
  • Primary Product Color Black
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 15
  • Product Diameter 82.1
  • Operating Temperature Range -45 – 85
  • Circuit Application Power
2318043-1 ANSI Street Lighting Power Management  1
PRODUCT
  1. Connectors
  2. ANSI Street Lighting Power Management
  1. CABLE ASSEMBLY, EB, 7 POS MINICT 2318043-1
active
  • Sealable No
  • Lighting Connector Features Included Keyed
  • Number of Positions 7
  • Housing Color White
2318043-2 ANSI Street Lighting Power Management  1
PRODUCT
  1. Connectors
  2. ANSI Street Lighting Power Management
  1. CABLE ASSEMBLY, EB, 3 POS MINICT 2318043-2
active
  • Sealable No
  • Number of Positions 3
2336396-1 ANSI Street Lighting Base Assemblies  1
PRODUCT
  1. Connectors
  2. ANSI Street Lighting Base Assemblies
  1. ASSEMBLY, LIGHT CONTROLLER BASE, W/VENT 2336396-1
active
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Lighting Connector Features Included Sleeve Compatible
  • Number of Positions 7
  • Operating Voltage 600
  • Operating Voltage 600
  • Surge Protection None
  • Primary Product Color Black
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 15
  • Product Diameter 76
  • Operating Temperature Range -45 – 85
  • Circuit Application Power & Signal
ALR-M-480 ANSI Street Lighting Photocells  1
ANSI C136.10
  • Street Lighting Photo Control Technology Thermal
  • Street Lighting Photo Control Product Type Commercial/Industrial
  • Product Family M Series
  • Light Sensor CdS Photocell
  • LED Compatible Yes
  • Street Lighting Photo Control Voltage Rating 420 – 530
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Fail Mode On
  • Surge Protection 180J MOV
  • Surge Protection 180J MOV
  • Color Yellow
  • Street Lighting Photo Control Mounting Style Locking
  • Housing Material High Impact Noryl with UV-Stabilized Acrylic Window
  • Street Lighting Photo Control Dimensions 74 x 50
  • Operating Temperature Range -40 – 65
  • Turn OFF Time Delay 30 – 45
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control compatible with all solid state ballasts.
  • Standards ANSI C136.10
  • Street Lighting Photo Control Product Availability Worldwide
  • Standard Pack 6
  • Packaging Method Box
  • Product Use Parking Lot, Security, & Street Lighting.
  • OFF/ON Ratio 5:1
  • Street Lighting Photo Control Frequency 50/60
  • Other Colors Available No
  • Warranty 3 Years
607196-000 ANSI Street Lighting Photocells  1
ANSI C136.10 NEMA
  • Street Lighting Photo Control Technology Receptacle
  • Product Family AM Series
  • Street Lighting Photo Control Voltage Rating 120 – 480
  • Load Rating (Ballast) 1800
  • Street Lighting Photo Control Mounting Style Bracket (Included)
  • Housing Material Thermal-Set Phenolic Base with Protective Cast Aluminum Housing
  • Street Lighting Photo Control Dimensions 65 x 36.58
  • Operating Temperature Range -40 – 65
  • Application Locking type receptacle.
  • CSA Certified cUL Recognized Component
  • UL Rating UL Recognized Component
  • Standards ANSI C136.10, NEMA
  • Street Lighting Photo Control Product Availability AMERICAS
  • Packaging Method Box
  • Product Use Long-life & weatherproof locking type receptacle designed specifically for street, roadway & outdoor lighting applications.
  • Wire Leads 6 in, 14 AWG, Rated 105°C
  • Wire Leads 14
  • Wire Leads 6
2328118-3 ANSI Street Lighting Accessories  1
PRODUCT
  1. Connectors
  2. ANSI Street Lighting Accessories
  1. LUMAWISE ENDURANCE N OPEN CAP ASSEMBLY 2328118-3
active
  • Lighting Product Type Open Cap Assembly
  • Sealable Yes
  • Lighting Connector Features Included Not Vented
  • Number of Positions 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Surge Protection None
  • Primary Product Color Red
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 15
  • Product Diameter 82.1
  • Operating Temperature Range -40 – 85
  • Circuit Application Power
131520-000 ANSI Street Lighting Photocells  1
ANSI C136.24
  • Street Lighting Photo Control Technology Thermal
  • Street Lighting Photo Control Product Type Commercial/Industrial
  • Product Family AA Series (Button Style)
  • Light Sensor CdS Photocell
  • Street Lighting Photo Control Voltage Rating 185 – 305
  • Load Rating (Ballast) 1100
  • Load Rating (Tungsten) 1200
  • Fail Mode On
  • Color Black
  • Street Lighting Photo Control Mounting Style Internal
  • Housing Material Polycarbonate
  • Street Lighting Photo Control Dimensions 52 x 41
  • Operating Temperature Range -40 – 65
  • Turn ON Light Level 1.5
  • Turn ON Time Delay 30 – 45
  • Application Dusk-to-dawn lighting control Turn OFF delay prevents loads switching OFF due to car headlights and lightning. Adjustable slide bar allows field adjustment to satisfy various lighting environments.
  • CSA Certified Yes
  • UL Rating Yes
  • Standards ANSI C136.24
  • Street Lighting Photo Control Product Availability AMERICAS
  • Packaging Method Box
  • Product Use Decorative light fixtures, post lanterns, commercial & residential use, wall mount applications
  • OFF/ON Ratio 4:1
  • Wire Leads 6 in, 18 AWG, Rated 105°C
  • Wire Leads 18
  • Wire Leads 6
  • Other Colors Available No
  • Warranty 6 Years
385640-000 ANSI Street Lighting Photocells  1
ANSI C136.10 NEMA
  • Street Lighting Photo Control Technology Receptacle
  • Product Family AM Series
  • Street Lighting Photo Control Voltage Rating 120 – 480
  • Load Rating (Ballast) 1800
  • Street Lighting Photo Control Mounting Style Internal
  • Housing Material Thermal-Set Phenolic Base
  • Street Lighting Photo Control Dimensions 65 x 36.58
  • Operating Temperature Range -40 – 65
  • Application Locking type receptacle.
  • CSA Certified cUL Recognized Component
  • UL Rating UL Recognized Component
  • Standards ANSI C136.10, NEMA
  • Street Lighting Photo Control Product Availability AMERICAS
  • Packaging Method Box
  • Product Use Long-life & weatherproof locking type receptacle designed specifically for street, roadway & outdoor lighting applications.
  • Wire Leads 9 in, 14 AWG, Rated 105°C
  • Wire Leads 14
  • Wire Leads 9
J2745D-000 ANSI Street Lighting Photocells  1
ANSI C136.10
  • Street Lighting Photo Control Technology Open Cap
  • Street Lighting Photo Control Product Type Utility
  • Product Family NS Series
  • LED Compatible Yes
  • Load Rating (Ballast) 1800
  • Load Rating (Tungsten) 1000
  • Color Red
  • Street Lighting Photo Control Mounting Style Locking
  • Housing Material High Impact Polypropylene
  • Street Lighting Photo Control Dimensions 73 x 35
  • Operating Temperature Range -40 – 65
  • Application Closes (shorting) or opens the primary circuit with a NEMA locking type receptacle.
  • CSA Certified No
  • UL Rating No
  • Standards ANSI C136.10
  • Street Lighting Photo Control Product Availability AMERICAS
  • Packaging Method Box
  • Product Use Designate fixtures for maintenance, keep lights on (shorting cap)/off (open cap) continually
  • Warranty 6 Years