6-2057470-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Signal Positions 8
  • Stackable Yes
  • Number of Contacts 193
  • Number of Pairs 32
  • Number of Power Positions 6
  • PCB Mount Orientation Vertical
  • Number of Positions 199
  • Board-to-Board Configuration Mezzanine
  • Number of Single Ended Lines 84
  • Pairs per Column 8
  • Voltage 6
  • Voltage 250
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 199
  • Insulation Resistance 1000
  • Busbar Mating Area Plating Thickness 750
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Shape Round
  • Contact Mating Area Plating Material Gold Flash
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 1.5
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Compliant Pin
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.5
  • Housing Material Matte
  • Stack Height 11
  • Tail Length .76
  • Height 10.8
  • Operating Temperature Range -55 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 24
5-2057471-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Signal Positions 8
  • Stackable Yes
  • Number of Contacts 193
  • Number of Pairs 32
  • Number of Power Positions 6
  • PCB Mount Orientation Vertical
  • Number of Positions 199
  • Board-to-Board Configuration Mezzanine
  • Number of Single Ended Lines 84
  • Pairs per Column 8
  • Impedance 100
  • Voltage 6
  • Voltage 250
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 199
  • Insulation Resistance 1000
  • Busbar Mating Area Plating Thickness 750
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Type Socket
  • Contact Current Rating (Max) 1.5
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Compliant Pin
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.04
  • Housing Material Matte
  • Stack Height 28
  • Height 4.49
  • Operating Temperature Range -55 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Headers
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 32
2287841-1 High Speed Backplane Connectors  1
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Fully Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Signal Arrangement Differential
  • Product Type Connector
  • Make First / Break Last Yes
  • Post Type Through Hole - Press-Fit
  • Number of Signal Positions 128
  • Stackable No
  • Number of Pairs 64
  • Number of Positions 128
  • Number of Rows 8
  • Number of Columns 8
  • Board-to-Board Configuration Orthogonal
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Number of Ground Positions 72
  • Pairs per Column 8
  • Impedance 85
  • Operating Voltage 80
  • UL Voltage Rating 80
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 12
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 85
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.38
  • Contact Current Rating (Max) .4
  • Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 3.9mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 3.9
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter 1
  • PCB Thickness (Recommended) 1
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Durability Rating 200
  • Agency/Standard UL
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Tube
7-2110900-5 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Signal Positions 8
  • Stackable No
  • Number of Contacts 193
  • Number of Pairs 32
  • Number of Power Positions 6
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Board-to-Board Configuration Mezzanine
  • Number of Single Ended Lines 84
  • Pairs per Column 8
  • Impedance 100
  • Voltage 6
  • Voltage 250
  • Insulation Resistance 6
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold Flash
  • Contact Mating Area Plating Thickness .076
  • Contact Type Pin
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Thickness .5 – 2.54
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 1.27
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 25
  • Tail Length 1.45
  • Height 24.8
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Solder Process Feature Board Standoff
  • UL Flammability Rating UL 94V-0
2298081-1 High Speed Backplane Connectors  1
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 3.9
  • Connector Style Plug
  • Shrouded Fully Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Signal Arrangement Differential
  • Product Type Connector
  • Make First / Break Last Yes
  • Post Type Through Hole - Press-Fit
  • Number of Signal Positions 64
  • Stackable No
  • Number of Pairs 32
  • Number of Positions 64
  • Number of Rows 8
  • Number of Columns 4
  • Board-to-Board Configuration Orthogonal
  • PCB Mount Orientation Right Angle
  • Preloaded Yes
  • Number of Ground Positions 36
  • Pairs per Column 4
  • Impedance 85
  • Operating Voltage 80
  • UL Voltage Rating 80
  • Data Rate 56
  • Data Rate 56
  • Number of Differential Pairs per Column 56
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 85
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.38
  • Contact Current Rating (Max) .4
  • Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 3.9mm Whisper
  • Termination Type Differential
  • PCB Mount Retention Type Keyed
  • PCB Mount Retention With
  • Guide Hardware No
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 3.9
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter 1
  • PCB Thickness (Recommended) 1
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Durability Rating 200
  • Agency/Standard UL
  • UL Rating Recognized
  • UL File Number E28476
  • Packaging Method Tube
2198268-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Receptacle
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Number of Signal Positions 64
  • Stackable No
  • Number of Pairs 32
  • Number of Power Positions 64
  • Number of Positions 64
  • Number of Rows 4
  • Number of Columns 8
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Preloaded No
  • Number of Ground Positions 30
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .244
  • Length 35.9
  • Tail Length 1.5
  • Stack Height 1.5
  • PCB Thickness (Recommended) 1
  • Height 16.4
  • Width 23
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Header
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180832-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Number of Signal Positions 64
  • Stackable Yes
  • Number of Pairs 32
  • Number of Power Positions 64
  • Number of Positions 64
  • Number of Rows 4
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Number of Ground Positions 40
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • PCB Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Mating Area Plating Material Gold
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .344
  • Length 17.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 18.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
5-2110901-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Signal Positions 8
  • Stackable No
  • Number of Contacts 193
  • Number of Pairs 32
  • Number of Power Positions 6
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Board-to-Board Configuration Vertical
  • Number of Single Ended Lines 84
  • Pairs per Column 8
  • Impedance 100
  • Voltage 6
  • Voltage 250
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .076
  • Contact Type Socket
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Thickness .5 – 2.54
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 1.52
  • Housing Material Matte
  • Housing Entry Style Top
  • Height 4.49
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Power & Signal
  • For Use With Plug Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 32
2187626-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Sealed Bottom Without
  • Connector Type Connector Assembly
  • Number of Signal Positions 144
  • Number of Pairs 72
  • Number of Positions 6
  • Board-to-Board Configuration Vertical
  • Impedance 100
  • Insulation Resistance 6
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Finish Bright
  • PCB Mount Retention Type Action/Compliant Tail
  • Mating Alignment Without
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Centerline (Pitch) 2.5
  • Stack Height 15
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • Packaging Method Box & Tray
2198266-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Receptacle
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Number of Signal Positions 96
  • Stackable No
  • Number of Pairs 48
  • Number of Power Positions 96
  • Number of Positions 96
  • Number of Rows 6
  • Number of Columns 8
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Preloaded No
  • Number of Ground Positions 56
  • Pairs per Column 6
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 6
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .244
  • Length 35.9
  • Tail Length 1.5
  • Stack Height 1.5
  • PCB Thickness (Recommended) 1
  • Height 20.4
  • Width 28
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Header
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2180828-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Number of Signal Positions 96
  • Stackable Yes
  • Number of Pairs 48
  • Number of Power Positions 96
  • Number of Positions 96
  • Number of Rows 6
  • Number of Columns 8
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Number of Ground Positions 56
  • Pairs per Column 6
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 4
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • PCB Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Mating Area Plating Material Gold
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .344
  • Length 36.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 21.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
9-2110480-0 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Signal Positions 8
  • Stackable No
  • Number of Contacts 309
  • Number of Pairs 96
  • Number of Power Positions 6
  • PCB Mount Orientation Vertical
  • Number of Positions 411
  • Board-to-Board Configuration Mezzanine
  • Number of Single Ended Lines 0
  • Pairs per Column 8
  • Impedance 100
  • Voltage 6
  • Voltage 250
  • Insulation Resistance 411
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold Flash
  • Contact Mating Area Plating Thickness .076
  • Contact Type Pin
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Thickness .5 – 2.54
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 40
  • Height 39.8
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Solder Process Feature Board Standoff
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 18
2057471-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Signal Positions 8
  • Stackable Yes
  • Number of Contacts 193
  • Number of Pairs 32
  • Number of Power Positions 6
  • PCB Mount Orientation Vertical
  • Number of Positions 199
  • Board-to-Board Configuration Mezzanine
  • Number of Single Ended Lines 84
  • Pairs per Column 8
  • Impedance 100
  • Voltage 6
  • Voltage 250
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 199
  • Insulation Resistance 1000
  • Busbar Mating Area Plating Thickness 750
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Type Socket
  • Contact Current Rating (Max) 1.5
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Compliant Pin
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.04
  • Housing Material Thermoplastic
  • Stack Height 28
  • Height 4.49
  • Operating Temperature Range -55 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Headers
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 32
2180830-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Header
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Number of Signal Positions 48
  • Stackable Yes
  • Number of Pairs 24
  • Number of Power Positions 48
  • Number of Positions 48
  • Number of Rows 4
  • Number of Columns 6
  • Board-to-Board Configuration Vertical
  • PCB Mount Orientation Vertical
  • Preloaded Yes
  • Number of Ground Positions 30
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 8
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Length 4.65
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .76
  • Contact Design Dual Beam
  • PCB Contact Termination Area Plating Thickness .5 – 2.5
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .344
  • Length 27.4
  • Tail Length 1.65
  • Stack Height 1.65
  • PCB Thickness (Recommended) 1
  • Height 11.3
  • Width 17.4
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
2198267-2 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2.5
  • Connector Style Receptacle
  • Shrouded Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Receptacle
  • Product Type Connector
  • Make First / Break Last No
  • Post Type Through Hole - Press-Fit
  • Number of Signal Positions 48
  • Stackable No
  • Number of Pairs 24
  • Number of Power Positions 48
  • Number of Positions 48
  • Number of Rows 4
  • Number of Columns 6
  • Board-to-Board Configuration Right Angle
  • PCB Mount Orientation Right Angle
  • Preloaded No
  • Number of Ground Positions 30
  • Pairs per Column 4
  • Impedance 100
  • Operating Voltage 80
  • Data Rate 56
  • Number of Differential Pairs per Column 6
  • Differential Signaling Yes
  • Speed 56
  • Differential Impedance 100
  • Shield Material Copper Alloy
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • Interface Type 4.5mm Whisper
  • Termination Type Without
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware No
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • PCB Mount Alignment Type Action/Compliant Tail
  • Mating Retention Without
  • Centerline (Pitch) 4.5
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Hole Diameter .244
  • Length 26.9
  • Tail Length 1.5
  • Stack Height 1.5
  • PCB Thickness (Recommended) 1
  • Height 16.4
  • Width 23
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • For Use With Header
  • Durability Rating 200
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
5-2057460-9 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Signal Positions 8
  • Stackable Yes
  • Number of Contacts 184
  • Number of Pairs 56
  • Number of Power Positions 6
  • PCB Mount Orientation Vertical
  • Number of Positions 190
  • Board-to-Board Configuration Mezzanine
  • Number of Single Ended Lines 0
  • Pairs per Column 8
  • Impedance 100
  • Voltage 6
  • Voltage 250
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 190
  • Insulation Resistance 1000
  • Busbar Mating Area Plating Thickness 750
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Shape Round
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 1.5
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Compliant Pin
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 1.27
  • Housing Material Matte
  • Stack Height 9
  • Height 8.8
  • Operating Temperature Range -55 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 24
5-2057461-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Signal Positions 8
  • Stackable Yes
  • Number of Contacts 184
  • Number of Pairs 56
  • Number of Power Positions 6
  • PCB Mount Orientation Vertical
  • Number of Positions 190
  • Board-to-Board Configuration Mezzanine
  • Number of Single Ended Lines 0
  • Pairs per Column 8
  • Impedance 100
  • Voltage 6
  • Voltage 250
  • Dielectric Withstanding Voltage 750
  • Insulation Resistance 190
  • Insulation Resistance 1000
  • Busbar Mating Area Plating Thickness 750
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Type Socket
  • Contact Current Rating (Max) 1.5
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Compliant Pin
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.04
  • Housing Material Matte
  • Stack Height 28
  • Height 4.49
  • Operating Temperature Range -55 – 85
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Headers
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 32
5-2149521-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Signal Positions 0
  • Stackable No
  • Number of Contacts 0
  • Number of Pairs 0
  • Number of Power Positions 6
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 0
  • Number of Single Ended Lines 0
  • Pairs per Column 0
  • Impedance 100
  • Voltage 6
  • Insulation Resistance 6
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .076
  • Contact Type Socket
  • Contact Current Rating (Max) 18
  • PCB Contact Termination Area Plating Thickness .5 – 2.54
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 9.14
  • Housing Material Matte
  • Housing Entry Style Top
  • Height 4.49
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 48
5-2149781-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Signal Positions 4
  • Stackable No
  • Number of Contacts 161
  • Number of Pairs 48
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 48
  • Board-to-Board Configuration Mezzanine
  • Number of Single Ended Lines 0
  • Pairs per Column 4
  • Voltage 0
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .076
  • Contact Type Socket
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Thickness .5 – 2.54
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Polarizing Tab
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 1.27
  • Housing Material Matte
  • Housing Entry Style Top
  • Height 7.29
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Power & Signal
  • For Use With Plug Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 32
6-2149780-1 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Signal Positions 4
  • Stackable No
  • Number of Contacts 161
  • Number of Pairs 48
  • Number of Power Positions 0
  • PCB Mount Orientation Vertical
  • Number of Positions 48
  • Board-to-Board Configuration Mezzanine
  • Number of Single Ended Lines 0
  • Pairs per Column 4
  • Voltage 0
  • Voltage 250
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold Flash
  • Contact Mating Area Plating Thickness .076
  • Contact Type Pin
  • Contact Current Rating (Max) 1.5
  • PCB Contact Termination Area Plating Thickness .5 – 2.54
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole - Press-Fit
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Guide Pins
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Post Polarization
  • Centerline (Pitch) 1.27
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 11
  • Height 10.8
  • Operating Temperature Range -55 – 85
  • Pick and Place Cover Without
  • Circuit Application Power & Signal
  • For Use With Receptacle Assembly
  • Solder Process Feature Board Standoff
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 24