3613C3R3K Molded SMD Inductors
  • Element Type Wire Wound
  • Package Size Code 1812
  • Shielded No
  • Inductance 3.3
  • Current Rating (Max) 355
  • DC Resistance .8
  • Passive Component Tolerance 10
  • Self Resonant Frequency 45
  • Passive Component Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 50
3615A100K Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3615A-10-3525-10 10UH 3615A100K
active
  • Element Type Wire Wound
  • Shielded No
  • Inductance 10
  • Current Rating (Max) 620
  • DC Resistance .6
  • Passive Component Tolerance 10
  • Self Resonant Frequency 42
  • Passive Component Dimensions 13 x 5 x 5.3
  • Operating Temperature Range -55 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 35
3613CR22M Molded SMD Inductors
PRODUCT
  1. Passive Components
  2. Molded SMD Inductors
  1. 3613C 0.22UH 20% 3613CR22M
active
  • Element Type Wire Wound
  • Package Size Code 1812
  • Shielded No
  • Inductance .22
  • Current Rating (Max) 665
  • DC Resistance .25
  • Passive Component Tolerance 20
  • Self Resonant Frequency 165
  • Passive Component Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 40
3613C2R2K Molded SMD Inductors
  • Element Type Wire Wound
  • Package Size Code 1812
  • Shielded No
  • Inductance 2.2
  • Current Rating (Max) 380
  • DC Resistance .7
  • Passive Component Tolerance 10
  • Self Resonant Frequency 55
  • Passive Component Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 50
SC301R0KT High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. SC30-10-2513-10 1UH AMMO 1000 SC301R0KT
active
  • Inductor Type Radio Frequency
  • Element Type Wire Wound
  • Passive Component Tolerance 10
  • Inductance 1
  • Current Rating (Max) 420
  • DC Resistance 1
  • Self Resonant Frequency .23
  • Passive Component Lead Type Axial-Leaded
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Passive Component Dimensions 7 x 2.8
  • Operating Temperature Range -55 – 100
  • Packaging Method Ammo Packed
  • Inductor Quality Factor 25
3631B331KL Power Inductors
PRODUCT
  1. Passive Components
  2. Power Inductors
  1. 3631B 330UH 10% FIO 3631B331KL
active
  • Element Type Wire Wound
  • Inductance 330
  • Current Rating (Max) 600
  • DC Resistance .66
  • Passive Component Tolerance 10
  • Passive Component Dimensions 12.7 x 12.7
  • Operating Temperature Range -25 – 105
  • Shielded Yes
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 16
36502AR33JTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 2A 0.33uH 5% 2K RL 36502AR33JTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0805
  • Passive Component Tolerance 5
  • Inductance .33
  • Current Rating (Max) 310
  • DC Resistance 1.4
  • Self Resonant Frequency .6
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 2.29 x 1.73 x 1.52
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 48
BMB2A0150AN1 Chokes
  • Element Type Ferrite Bead
  • Package Size Code 0805
  • Passive Component Tolerance 25
  • Impedance 150
  • Current Rating (Max) 300
  • DC Resistance .3
  • Passive Component Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
3613C101K Molded SMD Inductors
  • Element Type Wire Wound
  • Package Size Code 1812
  • Shielded No
  • Inductance 100
  • Current Rating (Max) 110
  • DC Resistance 8
  • Passive Component Tolerance 10
  • Self Resonant Frequency 8
  • Passive Component Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 40
36501E68NJTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 68nH 5% 2K RL 36501E68NJTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .068
  • Current Rating (Max) 100
  • DC Resistance 1.12
  • Self Resonant Frequency 1.62
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 22
BMB2A0600BN3 Chokes
  • Element Type Ferrite Bead
  • Package Size Code 0805
  • Passive Component Tolerance 25
  • Impedance 600
  • Current Rating (Max) 200
  • DC Resistance .6
  • Passive Component Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A0060LN2 Chokes
PRODUCT
  1. Passive Components
  2. Chokes
  1. BMB-L 0805 60R BMB2A0060LN2
active
  • Element Type Ferrite Bead
  • Package Size Code 0805
  • Passive Component Tolerance 25
  • Impedance 60
  • Current Rating (Max) 850
  • DC Resistance .05
  • Passive Component Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A0220AN4 Chokes
  • Element Type Ferrite Bead
  • Package Size Code 0805
  • Passive Component Tolerance 25
  • Impedance 220
  • Current Rating (Max) 250
  • DC Resistance .5
  • Passive Component Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
36501E30NJTDG High Frequency & RF Inductors
PRODUCT
  1. Passive Components
  2. High Frequency & RF Inductors
  1. 3650 0402 30nH 5% 2K RL 36501E30NJTDG
active
  • Inductor Type High Frequency
  • Element Type Wire Wound
  • Package Size Code 0402
  • Passive Component Tolerance 5
  • Inductance .03
  • Current Rating (Max) 400
  • DC Resistance .35
  • Self Resonant Frequency 2.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Passive Component Dimensions 1.27 x .76 x .61
  • Operating Temperature Range -40 – 125
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 25
3613C100K Molded SMD Inductors
  • Element Type Wire Wound
  • Package Size Code 1812
  • Shielded No
  • Inductance 10
  • Current Rating (Max) 250
  • DC Resistance 1.6
  • Passive Component Tolerance 10
  • Self Resonant Frequency 20
  • Passive Component Dimensions 4.5 x 3.2 x 3.2
  • Operating Temperature Range -30 – 100
  • Packaging Method Taped & Reeled
  • Inductor Quality Factor 50
BMB2A0300LN2 Chokes
  • Element Type Ferrite Bead
  • Package Size Code 0805
  • Passive Component Tolerance 25
  • Impedance 300
  • Current Rating (Max) 600
  • DC Resistance .15
  • Passive Component Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A1000LN2 Chokes
  • Element Type Ferrite Bead
  • Package Size Code 0805
  • Passive Component Tolerance 25
  • Impedance 1000
  • Current Rating (Max) 350
  • DC Resistance .3
  • Passive Component Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A0300AN1 Chokes
  • Element Type Ferrite Bead
  • Package Size Code 0805
  • Passive Component Tolerance 25
  • Impedance 300
  • Current Rating (Max) 250
  • DC Resistance .5
  • Passive Component Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A0120AN4 Chokes
PRODUCT
  1. Passive Components
  2. Chokes
  1. BMB-A 0805 120R N4 BMB2A0120AN4
active
  • Element Type Ferrite Bead
  • Package Size Code 0805
  • Passive Component Tolerance 25
  • Impedance 120
  • Current Rating (Max) 300
  • DC Resistance .3
  • Passive Component Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125
BMB2A1000BN3 Chokes
  • Element Type Ferrite Bead
  • Package Size Code 0805
  • Passive Component Tolerance 25
  • Impedance 1000
  • Current Rating (Max) 200
  • DC Resistance .8
  • Passive Component Dimensions 2 x 1.2 x .9
  • Operating Temperature Range -55 – 125