2143451-1 SFP/SFP+/zSFP+  1
  • Form Factor SFP+
  • Product Type Cage Assembly
  • Cage Type Ganged
  • Included Heat Sink No
  • Integrated Lightpipes No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 2
  • Number of Ports 2
  • Data Rate (Max) 8
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Operating Temperature Range -55 – 105
  • Pluggable I/O Applications SFP+
  • Circuit Application Signal
  • EMI Containment Feature Type EMI Springs
  • Included Lightpipe No