1735078-1 SAS Connectors  1
  • Shell Without
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SAS
  • Product Type Connector
  • Stackable No
  • Number of Positions 29
  • Number of Rows 1
  • Number of Ports 1
  • PCB Mount Orientation Right Angle
  • Keyed No
  • Plug Configuration SAS
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Solder Tail Contact Plating Thickness 1.91
  • PCB Mount Retention Without
  • PCB Mounting Style Surface Mount
  • Housing Material Thermoplastic
  • Housing Color Black
  • High Temperature Housing Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Loose Piece
2170563-1 SAS Connectors  1
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 29
  • Number of Rows 1
  • Number of Ports 1
  • PCB Mount Orientation Vertical
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .8
  • Operating Temperature Range 0 – 55
  • Circuit Application Power & Signal
1735870-1 SAS Connectors  1
  • Shell Without
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SAS
  • Receptacle Configuration SAS Backplane
  • Product Type Connector
  • Stackable No
  • Number of Positions 29
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • PCB Termination Area Plating Finish Matte
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin over Nickel
  • Boardlock Material Copper Alloy
  • Housing Material Thermoplastic
  • Housing Color Black
  • High Temperature Housing Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 300
  • Packaging Method Tape & Reel
1735164-1 SAS Connectors
  • Shell Without
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SAS
  • Receptacle Configuration SAS Backplane
  • Product Type Connector
  • Stackable No
  • Number of Positions 29
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • PCB Termination Area Plating Finish Matte
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Through Hole Press-Fit
  • Boardlock Type Fork
  • Housing Material High Temperature Thermoplastic
  • Housing Color Black
  • High Temperature Housing Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 540
  • Packaging Method Box & Tray
1735105-1 SAS Connectors
  • Shell Without
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SAS
  • Receptacle Configuration SAS Backplane
  • Product Type Connector
  • Stackable No
  • Number of Positions 29
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Boardlock Material Copper Alloy
  • Boardlock Type Fork
  • Housing Material High Temperature Thermoplastic
  • Housing Color Black
  • Height above PC Board 9.85
  • High Temperature Housing Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 60
  • Packaging Method Box & Tray
1735610-1 SAS Connectors
  • Shell Without
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SAS
  • Product Type Connector
  • Stackable No
  • Number of Positions 29
  • Number of Rows 1
  • Number of Ports 1
  • PCB Mount Orientation Right Angle
  • Keyed No
  • Plug Configuration SAS
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Solder Tail Contact Plating Thickness 2.54
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Edge Mount
  • Boardlock Plating Material Tin over Nickel
  • Boardlock Material Brass
  • Boardlock Type ZIF
  • Boardlock Length .9
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height above PC Board 3.1
  • High Temperature Housing Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 55
  • Packaging Method Box & Tray
1-1735105-2 SAS Connectors
  • Shell Without
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SAS
  • Receptacle Configuration SAS Backplane
  • Product Type Connector
  • Stackable No
  • Number of Positions 29
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin over Nickel
  • Boardlock Material Brass
  • Boardlock Type ZIF
  • Boardlock Length 2.55
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height above PC Board 9.85
  • High Temperature Housing Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 150
  • Packaging Method Tape & Reel
1735183-1 SAS Connectors
  • Shell Without
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SAS
  • Product Type Connector
  • Stackable No
  • Number of Positions 29
  • Number of Rows 1
  • Number of Ports 1
  • PCB Mount Orientation Right Angle
  • Keyed No
  • Plug Configuration SAS
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Solder Tail Contact Plating Thickness 1.91
  • PCB Mount Retention Without
  • PCB Mounting Style Straddle Mount
  • Housing Material Thermoplastic
  • Housing Color Black
  • High Temperature Housing Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 40
  • Packaging Method Box & Tray
1-2127833-5 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Mini Serial Attached SCSI (Mini-SAS)
  • Shielded Yes
  • Connector Type (End A) External Mini-SAS
  • Connector Type (End B) External Mini-SAS
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Keyed Position 2-4-6
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed Yes
  • Configuration Double-Ended
  • Data Rate 6
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Strain Relief Type HST
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Alloy
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 6.096 mm
  • Halogen Free No
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 1
  • CLOUDSPLITTER No
1735104-1 SAS Connectors
  • Shell Without
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SAS
  • Receptacle Configuration SAS Backplane, Hybrid
  • Product Type Connector
  • Stackable No
  • Number of Positions 29
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Termination Post Length 3.02
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin over Nickel
  • Boardlock Material Copper Alloy
  • Boardlock Type Fork
  • Boardlock Length 2.55
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height above PC Board 9.85
  • High Temperature Housing Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 540
  • Packaging Method Box & Tray
2170518-2 SAS Connectors  1
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 68
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • PCB Mounting Style Surface Mount
2309567-1 SAS Connectors  1
  • Shell Without
  • Connector Style Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SAS
  • Product Type Connector
  • Stackable No
  • Number of Positions 68
  • Number of Rows 2
  • PCB Mount Orientation Right Angle
  • Key Type SAS
  • Keyed No
  • Plug Configuration SAS
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • Operating Temperature Range 0 – 55
  • High Temperature Housing Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
1-1735104-3 SAS Connectors
  • Shell Without
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SAS
  • Receptacle Configuration SAS Backplane, Hybrid
  • Product Type Connector
  • Stackable No
  • Number of Positions 29
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Termination Post Length 3.02
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin over Nickel
  • Boardlock Material Copper Alloy
  • Boardlock Type ZIF
  • Boardlock Length 2.79
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height above PC Board 9.85
  • High Temperature Housing Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 150
  • Packaging Method Tape & Reel
1-1735104-5 SAS Connectors
  • Shell Without
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SAS
  • Receptacle Configuration SAS Backplane, Hybrid
  • Product Type Connector
  • Stackable No
  • Number of Positions 29
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Termination Post Length 2.3
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin over Nickel
  • Boardlock Material Copper Alloy
  • Boardlock Type ZIF
  • Boardlock Length 2.3
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height above PC Board 9.85
  • High Temperature Housing Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 150
  • Packaging Method Tape & Reel
1-1735104-6 SAS Connectors
  • Shell Without
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Grouping SAS
  • Receptacle Configuration SAS Backplane, Hybrid
  • Product Type Connector
  • Stackable No
  • Number of Positions 29
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Termination Post Length 4.31
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin over Nickel
  • Boardlock Material Copper Alloy
  • Boardlock Type ZIF
  • Boardlock Length 2.79
  • Housing Material Thermoplastic
  • Housing Color Black
  • Height above PC Board 9.85
  • High Temperature Housing Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 140
  • Packaging Method Tape & Reel
1-2127833-0 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Mini Serial Attached SCSI (Mini-SAS)
  • Shielded Yes
  • Connector Type (End A) External Mini-SAS
  • Connector Type (End B) External Mini-SAS
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Keyed Position 2-4
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed Yes
  • Configuration Double-Ended
  • Data Rate 6
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Strain Relief Type HST
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Alloy
  • Wire Size 24
  • Wire Size .205
  • Overall Outside Cable Diameter 10.16 mm
  • Halogen Free No
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 7
  • CLOUDSPLITTER No
  • Comment For use in Trained Systems per SAS 2.0.
1-2127833-1 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Mini Serial Attached SCSI (Mini-SAS)
  • Shielded Yes
  • Connector Type (End A) External Mini-SAS
  • Connector Type (End B) External Mini-SAS
  • Cable Style Madison TurboTwin - Round Jacketed
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Latching Style Pull Tab Release
  • Keyed Position 2-4
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed Yes
  • Configuration Double-Ended
  • Data Rate 6
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Strain Relief Type HST
  • Release Type Pull Tab
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Alloy
  • Wire Size 24
  • Wire Size .205
  • Overall Outside Cable Diameter 10.16 mm
  • Halogen Free No
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 8
  • CLOUDSPLITTER No
  • Comment For use in Trained Systems per SAS 2.0.