CAT-P592-R472A Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Support Style Insulation Restriction
  • Stud Size #0
  • Shape Code RING-041
  • Barrel Style Long
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle 90°
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Weight per Piece 1.495
  • Terminal & Splice Type Multiple Stud
  • Terminal Type Hook Tongue
  • Terminal Orientation Offset
  • Military Part Class Class I
  • Wire Insulation Support With
  • Stud Diameter 2.18
  • Tongue Thickness .46
  • Wire Size 10
  • Wire Size .1 – .4
  • Wire Insulation Diameter (Max) 1.41
  • Wire Insulation Diameter .105 – .14
  • Wire Size 202 – 509
  • Aluminum Wire Size 16 – 14
  • Aluminum Wire Size .326 – 1.309
  • Barrel Inside Diameter 2.66
  • Material Thickness .46
  • Overall Length 1.296
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box & Carton
  • Packaging Quantity 100
  • Barrel Color Blue
CAT-M5833-P131 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Paddle-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Paddleboard
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Color Red
  • Housing Material Polyester - GF
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1.6
  • Length 23.8
  • Wire/Cable Size .08 – .09 mm²
  • Height 5.1
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-P592-SP118 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #0
  • Shape Code SPADE-020
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal & Splice Type Spade Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 1.7
  • Tongue Thickness .5
  • Wire Size 12 – 10
  • Wire Size .12 – .24
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 1.27 – 2.413
  • Wire Size 202 – 810
  • Barrel Inside Diameter .711
  • Material Thickness .69
  • Overall Length 14.96
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 500
  • Barrel Color Yellow
CAT-P592-R472 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Insulation Support Sleeve Material Copper
  • Insulation Material PVF2
  • Insulation Type Pre-Insulated
  • Insulation Sleeve Material PVF2
  • Insulation Sleeve Color Natural
  • Stripe Color Yellow
  • Plating Thickness 2.54
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Military Part Class Class I
  • Wire Insulation Support With
  • Stud Diameter 2.36
  • Tongue Thickness .69
  • Wire Size 12 – 10
  • Wire Size .12 – .24
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter .81 – 2.08
  • Wire Size 202 – 509
  • Barrel Inside Diameter 2.4
  • Material Thickness .69
  • Overall Length 17.07
  • Barrel Inside Diameter (Min) 5.96
  • Operating Temperature Range 150
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Comment Brazed Body
  • Barrel Color Natural
CAT-M5833-F3492 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Receptacle
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Right Angle
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment With
  • Locking Latch Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Side
  • Housing Color Red
  • Housing Material Polyester - GF
  • Length 7.1
  • Height 5.8
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-P592-L853 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code SPADE-028
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Terminal Angle 90°
  • Voltage (Max) 300
  • Body Style Long
  • Plating Material Phosphor Bronze
  • Insulation Material Nylon
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal & Splice Type Spring Spade
  • Terminal Type Spring Spade
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 2.18
  • Tongue Thickness .457
  • Wire Size 12 – 10
  • Wire Size .12 – .4
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 1.27 – 2.08
  • Wire Size 202 – 810
  • Material Thickness .457
  • Overall Length 17.25
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Barrel Color Yellow
CAT-M5833-M2934A Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Male-On-Wire
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention Without
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Color Red
  • Housing Material Polyester - GF
  • Insulation Diameter .9
  • Length 23.8
  • Wire/Cable Size .08 – .09 mm²
  • Height 6.8
  • Accepts Wire Insulation Diameter Range .8 – 1.
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-P592-SH816 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code SPADE-028
  • Barrel Style Standard
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Body Style Short
  • Plating Material Phosphor Bronze
  • Insulation Material Nylon
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal & Splice Type Spring Spade
  • Terminal Type Spring Spade
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 2.84
  • Tongue Thickness .457
  • Wire Size 12 – 10
  • Wire Size .12 – .4
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 1.27 – 2.08
  • Wire Size 202 – 810
  • Material Thickness .457
  • Overall Length 17.247
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Barrel Color Yellow
CAT-M5833-F3492A Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Receptacle
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Locking Latch Without
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Color Red
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.6
  • Length 14.7
  • Height 4
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-M5833-M2934 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length 3.1
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Entry Style Top
  • Housing Color Red
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.6
  • Length 8.89
  • Height 6.9
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Box & Carton
CAT-M5833-C8684 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector Type Housing
  • Product Type Housing
  • Number of Positions 4
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Crimp Snap-In
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Color Red
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.6
  • Length 18.5
  • Height 12.4
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 400
  • Packaging Method Box & Carton
CAT-M5833-M2934B Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Plug
  • Profile Standard
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Male-On-Wire
  • Product Type Connector
  • Number of Positions 4
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.3
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention in Housing Press-Fit
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester GF
  • Insulation Diameter .9
  • Length 16.2
  • Wire/Cable Size .08 – .09 mm²
  • Height 6.8
  • Accepts Wire Insulation Diameter Range .8 – 1.
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2500
  • Packaging Method Reel
CAT-P592-F766 Crimp Wire Pins, Tabs & Ferrules  1
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Shape Code WIRE PIN-003
  • Insulation Color Blue
  • Plating Material Copper
  • Double Wire No
  • Insulation Sleeve Material Nylon
  • Terminal Type Wire Pin
  • Terminal Orientation Straight
  • Bullet Terminal Without
  • Wire Insulation Support With
  • Wire Insulation Diameter (Max) 2.08
  • Accepts Wire Insulation Diameter Range 2.92 – 4.31
  • Wire Size 12 – 10
  • Wire Size .12 – .4
  • Wire Size 493 – 3158
  • Barrel Inside Diameter 4.3
  • Overall Length 18.2
  • DIN Wire Size .14 – .35
  • Heavy Duty No
  • Packaging Method Box
  • Barrel Color Yellow
CAT-M5833-P131A Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Cable-to-Board
  • Row-to-Row Spacing 1.5
  • Connector Style Paddle-Board
  • Profile Standard
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Paddleboard
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.3
  • Contact Termination Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Thickness 3 – 5
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Contact Design Press-Fit
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Termination Post Length 3.2
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Contact Retention in Housing Press-Fit
  • PCB Mount Retention With
  • PCB Mount Retention Type Kinked Solder Tails
  • Mating Alignment Type Polarization
  • Mating Connector Lock Without
  • Mating Retention Without
  • Polarization Without
  • Mating Alignment Without
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Polyester GF
  • Insulation Diameter .9
  • PCB Thickness (Recommended) 1.6
  • Length 16.2
  • Wire/Cable Size .08 – .09 mm²
  • Height 5.1
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2500
  • Packaging Method Reel
CAT-P592-F614 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code SPADE-024
  • Barrel Style Standard
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Weight per Piece .97
  • Terminal & Splice Type Spade Tongue
  • Terminal Type Hook Tongue
  • Terminal Orientation Flanged
  • Wire Insulation Support With
  • Stud Diameter 2.18
  • Tongue Thickness .457
  • Wire Size 12 – 10
  • Wire Size .12 – .4
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 1.27 – 2.08
  • Wire Size 202 – 810
  • Material Thickness .457
  • Overall Length 16.48
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 5000
  • Barrel Color Blue
CAT-M5833-C8684A Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Contact Base Material Brass
  • Contact Type Pin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 1.5
  • Centerline (Pitch) 1.27
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .09 – .2
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Reel
CAT-P592-T116 Crimp Wire Pins, Tabs & Ferrules  1
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Sealable No
  • Insulated Yes
  • Support Style Insulation Support
  • Insulation Color Red
  • Plating Material Copper
  • Sleeve Material Nylon
  • Insulation Material Nylon
  • Terminal & Splice Type Tab
  • Terminal Type Pin
  • Tab Thickness .78
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Tab Width 3.96
  • Wire Insulation Diameter (Max) 3.56
  • Accepts Wire Insulation Diameter Range 2.67 – 3.56
  • Wire Size 12 – 10
  • Wire Size .25 – 1.6
  • Wire Size 509 – 3260
  • Barrel Inside Diameter 2.7 – 3.6
  • Material Thickness .78
  • Overall Length 20.54
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Connects To Tab
  • Packaging Method Box
  • Packaging Quantity 1000
  • Barrel Color Red
CAT-P592-H763 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code RING-092
  • Barrel Style Long
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Insulation Sleeve Material Copper
  • Weight per Piece .945
  • Terminal & Splice Type Hook Tongue
  • Terminal Type Hook Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 3.51
  • Tongue Thickness .79
  • Wire Size 16 – 14
  • Wire Size .26 – 1.65
  • Wire Insulation Diameter (Max) 3.56
  • Wire Insulation Diameter 2.67 – 3.56
  • Wire Size 509 – 3260
  • Barrel Inside Diameter 3.68
  • Material Thickness .79
  • Overall Length 19.05
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 5000
  • Barrel Color Blue
CAT-P592-SL56 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #6
  • Shape Code Slotted Ring-001
  • Discrete Wire Type Solid or Stranded
  • Terminal Features Slotted
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Insulation Sleeve Material Copper
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Weight per Piece .294
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 3.68
  • Tongue Thickness .5
  • Wire Size 12 – 10
  • Wire Size .1 – .41
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 1.27 – 2.08
  • Wire Size 202 – 810
  • Barrel Inside Diameter 3.68 – 3.73
  • Material Thickness .5
  • Overall Length 18.26
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Barrel Color Yellow
CAT-P592-R2456 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code RING-055
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Blue
  • Inspection Slot No
  • Terminal & Splice Type Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Offset
  • Military Part Class Class I
  • Wire Insulation Support With
  • Stud Diameter 2.36
  • Tongue Thickness .787
  • Wire Size 12 – 10
  • Wire Size .3 – 1.42
  • Wire Insulation Diameter (Max) 3.18
  • Wire Insulation Diameter 2.0512 – 3.2051
  • Wire Size 509 – 3260
  • Barrel Inside Diameter 4.39
  • Material Thickness .79
  • Overall Length 18.47
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 1000
  • Barrel Color Blue