2032439-2 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. C/A, UMCC/SMA PLUG, 1.37MM TYPE III L=80 2032439-2
active
  • RF Cable Assembly Connector Type (End A) UMCC Plug
  • RF Cable Assembly Connector Type (End B) SMA Plug
  • RF Cable Assembly Type UMCC Plug to SMA Plug
  • Connector Impedance 50
  • Impedance 50
  • Jacket Material FEP
  • RF Cable Assembly Color Black
  • Contact Base Material Brass
  • RF Cable Assembly Overall Outside Cable Diameter 1.37
  • Operating Temperature Range -40 – 90
  • Cable Assembly Length .2