1-480702-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Red
  • Housing Material Nylon
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
1-1586037-8 Rectangular Power Connectors  1
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 18
  • PCB Mount Orientation Vertical
  • Number of Power Positions 18
  • Number of Rows 2
  • Row-to-Row Spacing 4.2
  • Operating Voltage 600
  • Contact Current Rating (Max) 9
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.03
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.5
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mating Alignment Type Keyed
  • Connector Mounting Type Board Mount
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Retention With
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 39
  • Insulation Diameter (Max) 2.39
  • Height 12.8
  • Width 9.75
  • PCB Thickness (Recommended) .063
  • Accepts Wire Insulation Diameter Range 1.2 – 3.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number 208567
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 150
1-480707-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 9
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 3
  • Row-to-Row Spacing 6.35
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Patch & Tabs
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Red
  • Housing Material Nylon
  • Length 20.7
  • Height 27.43
  • Panel Thickness .76 – 2.29
  • Width 20.32
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Plug
794953-8 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 8
  • Number of Rows 2
  • Row-to-Row Spacing .165
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Type Discrete Wire
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 18
  • Height 9.6
  • Width 23.9
  • Accepts Wire Insulation Diameter Range 1.2 – 3.1
  • Operating Temperature Range -40 – 105
  • Insertion Force 15
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number 208567
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Printed Circuit Board
1586848-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
1-794953-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 12
  • Number of Rows 2
  • Row-to-Row Spacing .165
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Type Discrete Wire
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 26.4
  • Height 9.6
  • Width 23.9
  • Accepts Wire Insulation Diameter Range 1.2 – 3.1
  • Operating Temperature Range -40 – 105
  • Insertion Force 15
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number 208567
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Printed Circuit Board
1586022-5 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Type Discrete Wire
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon 66
  • Length 22.2
  • Height 7.4
  • Width 23.9
  • Accepts Wire Insulation Diameter Range 1.2 – 3.1
  • Operating Temperature Range -40 – 105
  • Insertion Force 15
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number 208567
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
1586024-4 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Type Discrete Wire
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon 66
  • Length 18
  • Height 7.4
  • Width 23.8
  • Accepts Wire Insulation Diameter Range 1.2 – 3.1
  • Operating Temperature Range -40 – 105
  • Insertion Force 15
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number 208567
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
1586042-2 Rectangular Power Connectors  1
  • Header Type Shrouded
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 2
  • Number of Rows 2
  • Row-to-Row Spacing .165
  • Operating Voltage 600
  • Contact Current Rating (Max) 9
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.03
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.6
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Mating Alignment Type Keyed
  • Connector Mounting Type Board Mount
  • Mating Retention Type Latch
  • Mating Alignment With
  • Mating Retention With
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Length 5.4
  • Insulation Diameter (Max) 2.39
  • Height 9.8
  • Width 13
  • PCB Thickness (Recommended) .063
  • Accepts Wire Insulation Diameter Range 1.2 – 3.1
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number 208567
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 690
3-643228-0 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 3
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 3
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.18
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Mating Retention Type Positive Lock
  • Mating Alignment With
  • Strain Relief Without
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Length 20.32
  • Height 17.27
  • PCB Thickness (Recommended) 1.57
  • Width 9.14
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 280
  • For Use With Mates with Plug Housing (Using Pin Contacts)
770428-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 9
  • Number of Signal Positions 9
  • Number of Rows 3
  • Row-to-Row Spacing 3.68
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Retention Without
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.68
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Wire Size 30 – 18
  • Wire Size .2 – .9
  • Wire Size 394.71 – 1776.17
  • Length 19.05
  • Height 15.24
  • Width 14.99
  • Accepts Wire Insulation Diameter Range 1.27 – 2.79
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1
350848-2 Rectangular Power Connectors  1
  • Product Type Connector Assembly
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Current Rating (Max) 5
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Mating Alignment Type Polarization
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Retention Type Latch
  • Mating Alignment With
  • Strain Relief With
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon
  • Wire Size 30 – 10
  • Wire Size .05 – 5.26
  • Operating Temperature Range -55 – 105
  • Special Features Test Assembly
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1
  • For Use With Universal MATE-N-LOK Sockets
1-480703-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Patch & Tabs
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Brown
  • Housing Material Nylon
  • Panel Thickness .76 – 2.29
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Plug
1-480700-4 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Yellow
  • Housing Material Nylon
  • Accepts Wire Insulation Diameter Range 5.08
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR16455
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
794707-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Black
  • Housing Material Nylon GF
  • Panel Thickness .76 – 2.29
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Plug
1-794953-0 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 10
  • Number of Rows 2
  • Row-to-Row Spacing .165
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Type Discrete Wire
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 22.2
  • Height 9.6
  • Width 23.9
  • Accepts Wire Insulation Diameter Range 1.2 – 3.1
  • Operating Temperature Range -40 – 105
  • Insertion Force 15
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number 208567
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Printed Circuit Board
2-794953-0 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 20
  • Number of Rows 2
  • Row-to-Row Spacing .165
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Type Discrete Wire
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 43.2
  • Height 9.6
  • Width 23.9
  • Accepts Wire Insulation Diameter Range 1.2 – 3.1
  • Operating Temperature Range -40 – 105
  • Insertion Force 15
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number 208567
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Printed Circuit Board
2-480707-0 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 9
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Number of Rows 3
  • Row-to-Row Spacing 6.35
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Patch & Tabs
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Panel Thickness .76 – 2.29
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Appropriate Universal MATE-N-LOK Plug
1-794953-8 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 18
  • Number of Rows 2
  • Row-to-Row Spacing .165
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Layout Matrix
  • Termination Method to Wire & Cable Crimp
  • Wire/Cable Type Discrete Wire
  • Connector Mounting Type Panel
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Length 39
  • Height 9.6
  • Width 23.9
  • Accepts Wire Insulation Diameter Range 1.2 – 3.1
  • Operating Temperature Range -40 – 105
  • Insertion Force 15
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested No
  • CSA File Number 208567
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Printed Circuit Board
926301-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 8
  • Number of Rows 1
  • Contact Retention Without
  • Contact Layout Inline
  • Multiple Contact Types Without
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Color Natural
  • Housing Material Nylon
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 1400