CAT-CSJA-1C Joints & Splices  1
PRODUCT
  1. Energy & Power
  2. Joints & Splices
  1. In-Line Joint: Cold Shrink, 15-35 kV CAT-CSJA-1C
active
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Medium Voltage Inline Joint
  • Insulation Silicone Rubber
  • Cable Shield Style Tape
  • Mechanical Connectors Included No
  • Product Family CSJA
  • Connector Type Mechanical
  • Number of Cores 1
  • Joints & Splice Voltage Class 28
  • Joints & Splice Insulation Diameter 17.5 – 30.48
  • Joints & Splice Conductor Diameter 7.41 – 11.93
  • Sheath Outside Diameter 38.1
  • Joint & Splice Application Type Inline
  • Design Specification IEEE 404
  • Joints & Splice Product Availability AMERICAS
  • Packaging Quantity 1
  • Installation Instruction English
CAT-CST Power Cable Terminations  1
PRODUCT
  1. Energy & Power
  2. Power Cable Terminations
  1. Cold Shrink Terminations CAT-CST
active
GB/T 28427
  • Power Cable Termination Technology Cold Applied
  • Cable Shield Style CU-Tape
  • Insulation Plastic (XLPE)
  • Sheds per Phase 3
  • Termination Length 289
  • Mechanical Connectors Included No
  • Mechanical Lug Included (Shield) No
  • Compression Lug Included (Conductor) No
  • Compression Lug Included (Shield) No
  • Number of Cores 1
  • Power Cable Termination Voltage Class ≤ 15
  • Mechanical Lug Included (M12, Conductor) No
  • Mechanical Lug Included (M16, Conductor) No
  • Armoring AL Wire
  • Cross-Section Range 25 – 35
  • Power Cable Termination Insulation Diameter 11.7 – 18
  • Shed Inside Diameter 135 – 165
  • Sheath Outside Diameter 27.94
  • Length (Installed) 320.04
  • Operating Temperature Range -40 – 40
  • Application Type Outdoor
  • Design Specification HD CENELEC 629.1
  • Power Cable Termination Product Availability AMERICAS
  • Installation Instruction English
292284-000 Joints & Splices  1
ANSI C119.1
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Motor Connection Kit
  • Component Design PowerGel Sealing Gel
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Mechanical Reinforcement Molded Cap Clamp
  • GelCap Length (Nominal) 203
  • Conductor Range (Main) 125 – 250
  • Cross-Section Range 125 – 250
  • Cable Cross-Section (Max) (Main) 250
  • Cable Cross-Section (Min) (Main) 125
  • Lug Overall Length (Max) 127
  • Lug Barrel Length (Max) 51
  • Bolt Width (Max) 28
  • Bolt Length (Max) 1.85
  • Conductor Range (Main) 250 – 500
  • Operating Temperature Range -40 – 105
  • Environmental Resistance ASTM D1149, 168 Hours @40°C, 50 pphm
  • Chemical Resistance ASTM D543, Sulfuric Acid, Sodium Hydroxide, Transformer & Motor Oil
  • UV-Stabilized ASTM G53, UVB, 4000 hours, 4 hour on/off cycle
  • Mechanical Resistance Abrasion Resistant (2040 gm wt, 4000 cycles, 5% max thickness loss)
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards ANSI C119.1
  • UL Rating UL 486A-486B
  • Joints & Splice Product Availability AMERICAS
  • Packaging Quantity 1
  • Standard Pack 5
  • Packaging Method Bag
  • Product Use Street Lighting, Irrigation Systems, HVAC, Outdoor Lighting, Motor Connections
  • Installation Instruction English
GELWRAP-UF-200(B10) Joints & Splices  1
PRODUCT
  1. Energy & Power
  2. Joints & Splices
  1. GELWRAP-UF-200(B10) GELWRAP-UF-200(B10)
active
ANSI C119.1 EN 50393
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type LV GelWrap
  • Cable Shield Style Various LV
  • Closing Method Snap
  • Product Family GelWrap
  • Cable Seal Gel
  • Shelf Life Unlimited
  • Filler PowerGel
  • Component Design PowerGel Sealing Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Sleeve Length 200
  • Joints & Splice Insulation Diameter 4 – 18
  • Operating Temperature Range -40 – 90
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • UV-Stabilized Yes
  • Halogen Free Yes
  • Joint & Splice Application Type Inline
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Mechanical Resistance Against Mechanical Impact
  • Emission Free Label-Free Acc (REACH & CLP) Yes
  • Standards ANSI C119.1
  • Joints & Splice Product Availability EMEA
  • Standard Pack 10
  • Product Use PowerGel sealant filled splice for buried, underground, & overhead applications.
  • Installation Instruction English
E13495-000 Joints & Splices  1
ANSI C119.1 EN 50393
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Wrap-Around Splice Closure
  • Closing Method Snap
  • Cable Seal Gel
  • Filler PowerGel
  • Strain Relief No
  • Component Design PowerGel Sealing Gel
  • Case Seal Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement Cable Ties
  • Application Diameter (Max) 33
  • Application Diameter (Min) 10
  • Sleeve Length 150
  • Cross-Section Range 35 – 240
  • Cable Cross-Section (Max) (Main) 240
  • Cable Cross-Section (Min) (Main) 35
  • Cable Diameter (Max) (Main) 33
  • Joints & Splice Conductor Diameter .4 – 1.3
  • Cable Diameter (Min) (Main) 10
  • Operating Temperature Range -40 – 95
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • Silicone-Free No
  • UV-Stabilized Yes
  • Halogen Free Yes
  • Joint & Splice Application Type Inline
  • Solvent-Free Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission No
  • Emission Free Label-Free Acc (REACH & CLP) Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Non-Toxic & Non-Corrosive Emission Yes
  • Non-Toxic & Non-Corrosive Emission Isocyanate-Free Yes
  • Emission Free Yes
  • Standards ANSI C119.1
  • CSA Certified No
  • UL Rating No
  • Joints & Splice Product Availability EMEA
  • Minimum Order Quantity 6
  • Packaging Quantity B6
  • Standard Pack 6
  • Minimum Packaging Unit 1
  • Packaging Method Bag
  • Product Use Outdoor, Overhead & Direct Buried
  • Other Colors Available No
632692-000 Joints & Splices  1
ANSI C119.1
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Motor Connection Kit
  • Component Design PowerGel Sealing Gel
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Mechanical Reinforcement Molded Cap Clamp
  • GelCap Length (Nominal) 152
  • Conductor Range (Main) 2 – 0000
  • Conductor Range (Main) 35 – 105
  • Cross-Section Range 35 – 105
  • Cable Cross-Section (Max) (Main) 105
  • Cable Cross-Section (Min) (Main) 35
  • Lug Overall Length (Max) 76
  • Lug Barrel Length (Max) 38
  • Bolt Width (Max) .85
  • Bolt Length (Max) 1.3
  • Operating Temperature Range -40 – 105
  • Environmental Resistance ASTM D1149, 168 Hours @40°C, 50 pphm
  • Chemical Resistance ASTM D543, Sulfuric Acid, Sodium Hydroxide, Transformer & Motor Oil
  • UV-Stabilized ASTM G53, UVB, 4000 hours, 4 hour on/off cycle
  • Mechanical Resistance Abrasion Resistant (2040 gm wt, 4000 cycles, 5% max thickness loss)
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards ANSI C119.1
  • UL Rating UL 486A-486B
  • Joints & Splice Product Availability AMERICAS
  • Packaging Quantity 1
  • Standard Pack 5
  • Packaging Method Bag
  • Product Use Street Lighting, Irrigation Systems, HVAC, Outdoor Lighting, Motor Connections
  • Installation Instruction English
F60655-000 Joints & Splices  1
ANSI C119.1
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Wrap-Around Splice Closure
  • Closing Method Snap
  • Filler PowerGel
  • Component Design PowerGel Sealing Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement Cable Ties
  • Application Diameter (Max) 18
  • Application Diameter (Min) 4
  • Sleeve Length 200
  • Cross-Section Range 4 – 95
  • Cable Cross-Section (Max) (Main) 95
  • Cable Cross-Section (Min) (Main) 4
  • Cable Diameter (Max) (Main) 18
  • Joints & Splice Conductor Diameter .15 – .7
  • Cable Diameter (Min) (Main) 4
  • Conductor Size 12 – 0000
  • Connector Opening 125
  • Operating Temperature Range -40 – 95
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • UV-Stabilized Yes
  • Joint & Splice Application Type Inline
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Non-Toxic & Non-Corrosive Emission Yes
  • Emission Free Yes
  • Standards ANSI C119.1
  • CSA Certified No
  • UL Rating No
  • Joints & Splice Product Availability AMERICAS
  • Standard Pack 6
  • Packaging Method Pieces in Polybag
  • Product Use LV cable repair, MV cable jacket repair, MV splice rejacketing, Elbow sealing sleeve
294925-000 Joints & Splices  1
ANSI C119.1
  • Material System Polypropylene Cover
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type H-Frame Splice Closure
  • Closing Method Snap
  • Component Design PowerGel Sealing Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Color Black
  • Die Reference O
  • Mechanical Reinforcement No
  • Conductor Range (Main) 2 – 00
  • Conductor Range (Tap) 14 – 6
  • Cross-Section Range 35 – 70
  • Cable Cross-Section (Max) (Main) 70
  • Cable Cross-Section (Min) (Main) 35
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Joint & Splice Application Type Inline
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Mechanical Resistance Against Mechanical Impact
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards ANSI C119.1
  • CSA Certified No
  • UL Rating No
  • Joints & Splice Product Availability AMERICAS
  • Packaging Quantity 1
  • Standard Pack 10
  • Packaging Method Bag
  • Product Use PowerGel sealant filled splice for buried, underground, & overhead applications.
  • Installation Instruction English
  • Other Colors Available No
986734-000 Joints & Splices  1
ANSI C119.1
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Motor Connection Kit
  • Component Design PowerGel Sealing Gel
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Mechanical Reinforcement Molded Cap Clamp
  • GelCap Length (Nominal) 89
  • Conductor Range (Main) 8 – 2
  • Conductor Range (Main) 8 – 35
  • Cross-Section Range 8 – 35
  • Cable Cross-Section (Max) (Main) 35
  • Cable Cross-Section (Min) (Main) 8
  • Lug Overall Length (Max) 51
  • Lug Barrel Length (Max) 25
  • Bolt Width (Max) 16
  • Bolt Length (Max) 1
  • Operating Temperature Range -40 – 105
  • Environmental Resistance ASTM D1149, 168 Hours @40°C, 50 pphm
  • Chemical Resistance ASTM D543, Sulfuric Acid, Sodium Hydroxide, Transformer & Motor Oil
  • UV-Stabilized ASTM G53, UVB, 4000 hours, 4 hour on/off cycle
  • Mechanical Resistance Abrasion Resistant (2040 gm wt, 4000 cycles, 5% max thickness loss)
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards ANSI C119.1
  • UL Rating UL 486A-486B
  • Joints & Splice Product Availability AMERICAS
  • Standard Pack 5
  • Packaging Method Bag
  • Product Use Street Lighting, Irrigation Systems, HVAC, Outdoor Lighting, Motor Connections
  • Installation Instruction English
765669-000 Joints & Splices  1
ANSI C119.1
  • Material System Polypropylene Cover
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type H-Frame Splice Closure
  • Closing Method Snap
  • Component Design PowerGel Sealing Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Color Black
  • Die Reference BG
  • Mechanical Reinforcement No
  • Conductor Range (Main) 6 – 2
  • Conductor Range (Tap) 14 – 8
  • Cross-Section Range 16 – 35
  • Cable Cross-Section (Max) (Main) 35
  • Cable Cross-Section (Min) (Main) 16
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Joint & Splice Application Type Inline
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Mechanical Resistance Against Mechanical Impact
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards ANSI C119.1
  • CSA Certified No
  • UL Rating No
  • Joints & Splice Product Availability AMERICAS
  • Standard Pack 10
  • Packaging Method Pieces in Polybag
  • Product Use PowerGel sealant filled splice for buried, underground, & overhead applications.
  • Installation Instruction English
  • Other Colors Available No
F90657-000 Joints & Splices  1
ANSI C119.1 EN 50393
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Wrap-Around Splice Closure
  • Closing Method Snap
  • Cable Seal Gel
  • Filler PowerGel
  • Strain Relief No
  • Component Design PowerGel Sealing Gel
  • Case Seal Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement Cable Ties
  • Application Diameter (Max) 18
  • Application Diameter (Min) 4
  • Sleeve Length 150
  • Cross-Section Range 4 – 95
  • Cable Cross-Section (Max) (Main) 95
  • Cable Cross-Section (Min) (Main) 4
  • Cable Diameter (Max) (Main) 18
  • Joints & Splice Conductor Diameter .15 – .7
  • Cable Diameter (Min) (Main) 4
  • Operating Temperature Range -40 – 95
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • Silicone-Free No
  • UV-Stabilized Yes
  • Halogen Free Yes
  • Joint & Splice Application Type Inline
  • Solvent-Free Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission No
  • Emission Free Label-Free Acc (REACH & CLP) Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Non-Toxic & Non-Corrosive Emission Yes
  • Non-Toxic & Non-Corrosive Emission Isocyanate-Free Yes
  • Emission Free Yes
  • Standards ANSI C119.1
  • CSA Certified No
  • UL Rating No
  • Joints & Splice Product Availability EMEA
  • Minimum Order Quantity 6
  • Packaging Quantity 1
  • Standard Pack 6
  • Minimum Packaging Unit 1
  • Packaging Method Bag
  • Product Use Outdoor, Overhead & Direct Buried
  • Other Colors Available No
A66578-000 Joints & Splices  1
ANSI C119.1
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Wrap-Around Splice Closure
  • Closing Method Snap
  • Component Design PowerGel Sealing Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement Cable Ties
  • Application Diameter (Max) 33
  • Application Diameter (Min) 10
  • Sleeve Length 300
  • Cross-Section Range 35 – 240
  • Cable Cross-Section (Max) (Main) 240
  • Cable Cross-Section (Min) (Main) 35
  • Cable Diameter (Max) (Main) 33
  • Joints & Splice Conductor Diameter .4 – 1.3
  • Cable Diameter (Min) (Main) 10
  • Connector Opening 200
  • Operating Temperature Range -40 – 95
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • UV-Stabilized Yes
  • Joint & Splice Application Type Inline
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Non-Toxic & Non-Corrosive Emission Yes
  • Emission Free Yes
  • Standards ANSI C119.1
  • CSA Certified No
  • UL Rating No
  • Joints & Splice Product Availability AMERICAS
  • Packaging Quantity 12
  • Standard Pack 12
  • Packaging Method Pieces in Polybag
  • Product Use LV cable repair, MV cable jacket repair, MV splice rejacketing, Elbow sealing sleeve
  • Installation Instruction English
D70973-000 Joints & Splices  1
ANSI C119.1
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Wrap-Around Splice Closure
  • Closing Method Snap
  • Component Design PowerGel Sealing Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement Cable Ties
  • Application Diameter (Max) 33
  • Application Diameter (Min) 10
  • Sleeve Length 350
  • Cross-Section Range 35 – 240
  • Cable Cross-Section (Max) (Main) 240
  • Cable Cross-Section (Min) (Main) 35
  • Cable Diameter (Max) (Main) 33
  • Joints & Splice Conductor Diameter .4 – 1.3
  • Cable Diameter (Min) (Main) 10
  • Connector Opening 250
  • Operating Temperature Range -40 – 95
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • UV-Stabilized Yes
  • Joint & Splice Application Type Inline
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Non-Toxic & Non-Corrosive Emission Yes
  • Emission Free Yes
  • Standards ANSI C119.1
  • CSA Certified No
  • UL Rating No
  • Joints & Splice Product Availability AMERICAS
  • Standard Pack 10
  • Packaging Method Pieces in Polybag
  • Product Use LV cable repair, MV cable jacket repair, MV splice rejacketing, Elbow sealing sleeve
  • Installation Instruction English
566376-000 Joints & Splices  1
ANSI C119.1
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Motor Connection Kit
  • Component Design PowerGel Sealing Gel
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Mechanical Reinforcement Molded Cap Clamp
  • GelCap Length (Nominal) 71
  • Conductor Range (Main) 16 – 10
  • Conductor Range (Main) 1.5 – 5
  • Cross-Section Range 1.5 – 5
  • Cable Cross-Section (Max) (Main) 5
  • Cable Cross-Section (Min) (Main) 1.5
  • Lug Overall Length (Max) 25
  • Lug Barrel Length (Max) 13
  • Bolt Width (Max) 10
  • Bolt Length (Max) 13
  • Operating Temperature Range -40 – 105
  • Environmental Resistance ASTM D1149, 168 Hours @40°C, 50 pphm
  • Chemical Resistance ASTM D543, Sulfuric Acid, Sodium Hydroxide, Transformer & Motor Oil
  • UV-Stabilized ASTM G53, UVB, 4000 hours, 4 hour on/off cycle
  • Mechanical Resistance Abrasion Resistant (2040 gm wt, 4000 cycles, 5% max thickness loss)
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards ANSI C119.1
  • UL Rating UL 486A-486B
  • Joints & Splice Product Availability AMERICAS
  • Packaging Quantity 1
  • Standard Pack 5
  • Packaging Method Bag
  • Product Use Street Lighting, Irrigation Systems, HVAC, Outdoor Lighting, Motor Connections
  • Installation Instruction English
E86269-000 Joints & Splices  1
ANSI C119.1
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Wrap-Around Splice Closure
  • Closing Method Snap
  • Component Design PowerGel Sealing Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement Cable Ties
  • Application Diameter (Max) 33
  • Application Diameter (Min) 10
  • Sleeve Length 200
  • Cross-Section Range 35 – 240
  • Cable Cross-Section (Max) (Main) 240
  • Cable Cross-Section (Min) (Main) 35
  • Cable Diameter (Max) (Main) 33
  • Joints & Splice Conductor Diameter .4 – 1.3
  • Cable Diameter (Min) (Main) 10
  • Connector Opening 100
  • Operating Temperature Range -40 – 95
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • UV-Stabilized Yes
  • Joint & Splice Application Type Inline
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Non-Toxic & Non-Corrosive Emission Yes
  • Emission Free Yes
  • Standards ANSI C119.1
  • CSA Certified No
  • UL Rating No
  • Joints & Splice Product Availability AMERICAS
  • Packaging Quantity 1
  • Standard Pack 6
  • Packaging Method Bag
  • Product Use LV cable repair, MV cable jacket repair, MV splice rejacketing, Elbow sealing sleeve
  • Installation Instruction English
GELWRAP-18/4-200UL(B6) Joints & Splices  1
PRODUCT
  1. Energy & Power
  2. Joints & Splices
  1. GELWRAP-18/4-200UL(B6) GELWRAP-18/4-200UL(B6)
active
ANSI C119.1 EN 50393
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type LV GelWrap
  • Cable Shield Style Various LV
  • Closing Method Snap
  • Product Family GelWrap
  • Cable Seal Gel
  • Shelf Life Unlimited
  • Filler PowerGel
  • Component Design PowerGel Sealing Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Sleeve Length 200
  • Cross-Section Range 4 – 95
  • Joints & Splice Insulation Diameter 4 – 18
  • Operating Temperature Range -40 – 90
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • UV-Stabilized Yes
  • Halogen Free Yes
  • Joint & Splice Application Type Inline
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Mechanical Resistance Against Mechanical Impact
  • Emission Free Label-Free Acc (REACH & CLP) Yes
  • Standards ANSI C119.1
  • UL Rating Yes
  • Joints & Splice Product Availability EMEA
  • Standard Pack 6
  • Product Use PowerGel sealant filled splice for buried, underground, & overhead applications.
  • Installation Instruction English
128958-000 Joints & Splices  1
ANSI C119.1 EN 50393
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Wrap-Around Splice Closure
  • Closing Method Snap
  • Cable Seal Gel
  • Filler PowerGel
  • Strain Relief No
  • Component Design PowerGel Sealing Gel
  • Case Seal Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement Cable Ties
  • Application Diameter (Max) 38
  • Application Diameter (Min) 20
  • Sleeve Length 300
  • Cable Cross-Section (Max) (Main) 500
  • Cable Cross-Section (Min) (Main) 150
  • Cable Diameter (Max) (Main) 50
  • Joints & Splice Conductor Diameter .8 – 1.5
  • Cable Diameter (Min) (Main) 20
  • Operating Temperature Range -40 – 95
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • Silicone-Free No
  • UV-Stabilized Yes
  • Halogen Free Yes
  • Joint & Splice Application Type Inline
  • Solvent-Free Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission No
  • Emission Free Label-Free Acc (REACH & CLP) Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Non-Toxic & Non-Corrosive Emission Yes
  • Non-Toxic & Non-Corrosive Emission Isocyanate-Free Yes
  • Emission Free Yes
  • Standards ANSI C119.1
  • CSA Certified No
  • UL Rating No
  • Joints & Splice Product Availability EMEA
  • Minimum Order Quantity 12
  • Packaging Quantity 1
  • Standard Pack 12
  • Minimum Packaging Unit 1
  • Packaging Method Bag
  • Product Use Outdoor, Overhead & Direct Buried
  • Other Colors Available No
505941-000 Joints & Splices  1
ANSI C119.1
  • Material System Polypropylene Cover
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type H-Frame Splice Closure
  • Closing Method Snap
  • Component Design PowerGel Sealing Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Color Black
  • Die Reference N
  • Mechanical Reinforcement No
  • Conductor Range (Tap) 0000
  • Cross-Section Range 185
  • Cable Cross-Section (Max) (Main) 185
  • Cable Cross-Section (Min) (Main) 185
  • Conductor Range (Main) 350
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Joint & Splice Application Type Inline
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Mechanical Resistance Against Mechanical Impact
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Standards ANSI C119.1
  • CSA Certified No
  • UL Rating No
  • Joints & Splice Product Availability AMERICAS
  • Standard Pack 6
  • Packaging Method Pieces in Polybag
  • Product Use PowerGel sealant filled splice for buried, underground, & overhead applications.
  • Installation Instruction English
  • Other Colors Available No
709794-000 Joints & Splices  1
ANSI C119.1
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Wrap-Around Splice Closure
  • Closing Method Snap
  • Component Design PowerGel Sealing Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement Cable Ties
  • Application Diameter (Max) 38
  • Application Diameter (Min) 20
  • Sleeve Length 200
  • Cable Cross-Section (Max) (Main) 500
  • Cable Cross-Section (Min) (Main) 150
  • Cable Diameter (Max) (Main) 50
  • Joints & Splice Conductor Diameter .8 – 1.5
  • Cable Diameter (Min) (Main) 20
  • Connector Opening 200
  • Operating Temperature Range -40 – 95
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • UV-Stabilized Yes
  • Joint & Splice Application Type Inline
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Non-Toxic & Non-Corrosive Emission Yes
  • Emission Free Yes
  • Standards ANSI C119.1
  • CSA Certified No
  • UL Rating No
  • Joints & Splice Product Availability AMERICAS
  • Packaging Quantity 12
  • Standard Pack 12
  • Packaging Method Pieces in Polybag
  • Product Use LV cable repair, MV cable jacket repair, MV splice rejacketing, Elbow sealing sleeve
  • Installation Instruction English
D83074-000 Joints & Splices  1
ANSI C119.1
  • Adhesive Coating Silicone Gel
  • Joints & Splice Technology Cold Applied
  • Joints & Splice Product Type Wrap-Around Splice Closure
  • Closing Method Snap
  • Component Design PowerGel Sealing Gel
  • Number of Main Wires (Max) 1
  • Joints & Splice Voltage Class ≤ 1
  • Flexibility Semi-Flexible
  • Color Black
  • Mechanical Reinforcement Cable Ties
  • Application Diameter (Max) 18
  • Application Diameter (Min) 4
  • Sleeve Length 300
  • Cross-Section Range 4 – 95
  • Cable Cross-Section (Max) (Main) 95
  • Cable Cross-Section (Min) (Main) 4
  • Cable Diameter (Max) (Main) 18
  • Joints & Splice Conductor Diameter .15 – .7
  • Cable Diameter (Min) (Main) 4
  • Conductor Size 12 – 0000
  • Connector Opening 225
  • Operating Temperature Range -40 – 95
  • Environmental Resistance Yes
  • Chemical Resistance Motor Oil, Hydrochloric Acid, Sodium Chloride, Sodium Hydroxide
  • UV-Stabilized Yes
  • Joint & Splice Application Type Inline
  • Mechanical Resistance Against Mechanical Impact
  • Low Smoke Emission Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Non-Toxic & Non-Corrosive Emission Yes
  • Emission Free Yes
  • Standards ANSI C119.1
  • CSA Certified No
  • UL Rating No
  • Joints & Splice Product Availability AMERICAS
  • Standard Pack 6
  • Packaging Method Pieces in Polybag
  • Product Use LV cable repair, MV cable jacket repair, MV splice rejacketing, Elbow sealing sleeve
  • Installation Instruction English