CAT-SCH691-T1 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. PCB Power Relay: 30 Amp, Monostable DC CAT-SCH691-T1
active
  • Power Relay Type Standard
  • Output Type AC
  • Enclosure Type Sealed
  • Output Switching Random
  • Coil Current .009
  • Contact Limiting Breaking Current 15
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 25
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 277
  • Contact Voltage Rating 9
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Output Current (Min) 1
  • Output Voltage Rating (AC Relays) 0 – 240
  • Contact Limiting Continuous Current 30
  • Insulation Creepage Between Contact & Coil 6.36
  • Contact Limiting Making Current 30
  • Output Voltage (Max) 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Output Current Rating 0 – 30
  • Insulation Creepage Class 5.5 – 8
  • Coil Power Rating 1
  • Contact Limiting Short-Time Current 30
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System DC
  • Output Current Rating 0 – 30
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Case Color Black
  • Packaging Style Panel Mount
  • Product Weight 33
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Switch Arrangement 1 Form A (SPST-NO)
  • Contact Plating Material AgCdO
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Flange Mount
  • Product Height 20.4
  • Product Length 32.5
  • Product Width 27.4
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Class 2.5 – 4
  • Insulation Clearance Between Contact & Coil 3.18
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray