CAT-P851-OD1 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. P&B SSR OUTPUT DC MODULES CAT-P851-OD1
active
  • Power Relay Type Solid State
  • Output Type DC
  • Output Switching Zero
  • Input Voltage 3 – 8
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .01
  • Output Voltage Rating (DC Relays) 3 – 250
  • Output Voltage (Max) 250
  • Input Voltage Typical 24
  • Output Current Rating .01 – 1
  • Case Color Red
  • Product Weight 35
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Relay Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 43.1 x 15.2 x 31.7
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No