KUP-14A55-12 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-14A55-12=KU KUP-14A55-12
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.8
  • Coil Resistance 18
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUP-14A35-240 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-14A35-240=KU KUP-14A35-240
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 7200
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 240
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUP-11AA5-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-11AA5-24=KU KUP-11AA5-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2
  • Coil Resistance 85
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Mounting Stud
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 55
  • Environmental Ambient Temperature (Max) 55
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUP-14DE5-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-14DE5-24=KU KUP-14DE5-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Mounting Stud
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KU-11A31-120 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KU-11A31-120=KU KU-11A31-120
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2
  • Coil Resistance 2250
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 5
  • Contact Limiting Short-Time Current 5
  • Contact Limiting Making Current 5
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 5
  • Contact Material Ag
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Panel Mount
  • Product Height 35.6
  • Product Length 60
  • Product Width 37.3
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 55 – 65
  • Operating Temperature Range -45 – 55
  • Environmental Ambient Temperature (Max) 55
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUP-11A35-120 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-11A35-120=KU KUP-11A35-120
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 2250
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 55
  • Environmental Ambient Temperature (Max) 55
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUP-5A15-24 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2
  • Coil Resistance 85
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 55
  • Environmental Ambient Temperature (Max) 55
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUP-11D55-6 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1125
  • Coil Resistance 32
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 6
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUP-14D11-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-14D11-24=KU KUP-14D11-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 1200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 5
  • Contact Limiting Short-Time Current 5
  • Contact Limiting Making Current 5
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material Ag
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUP-11D15-5 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 21
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
27E867 Relay Accessories, Sockets & Clips  1
  • Terminal Configuration Screw
  • Relay Accessory, Socket & Clip Product Type Socket
  • Relay Accessory Type Socket
  • Grounding Provision Without
  • Relay Accessory, Socket & Clip Body Material Nylon
  • Contact Base Material Spring Brass
  • Relay Accessory, Socket & Clip Socket Type DIN Rail Mount
  • Pole Configuration 4
  • Contact Plating Material Tin
  • Terminal Length 69.96
  • Number of Pins 14
  • Relay Accessory, Socket & Clip Mounting Type Panel
  • Relay Accessory, Socket & Clip For Use With KUP Relays
KUP-5D15-24 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 320
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUP-11D35-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-11D35-24=KU KUP-11D35-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 472
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUP-14AE5-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-14AE5-24=KU KUP-14AE5-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.8
  • Coil Resistance 72
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Mounting Stud
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUP-14D17-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-14D17-24=KU KUP-14D17-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type PCB-THT
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUP-14D15-48 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-14D15-48=KU KUP-14D15-48
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1300
  • Coil Resistance 1800
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 48
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 1200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUP-11A15-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-11A15-24=KU KUP-11A15-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2
  • Coil Resistance 85
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 55
  • Environmental Ambient Temperature (Max) 55
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUP-14A15-240 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-14A15-240=KU KUP-14A15-240
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 7200
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 240
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUP-11D55-48 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-11D55-48=KU KUP-11D55-48
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1300
  • Coil Resistance 1800
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 48
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUP-17D55-12 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-17D55-12=KU KUP-17D55-12
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1500
  • Coil Power Rating DC 1800
  • Coil Resistance 80
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Short-Time Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 4
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 50
  • Environmental Ambient Temperature (Max) 50
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package