KUHP-5D51-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-5D51-24=KU KUHP-5D51-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1230
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 30
  • Contact Limiting Short-Time Current 30
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 50
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUHP-11DT1-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-11DT1-24=KU KUHP-11DT1-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1230
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 20
  • Contact Limiting Short-Time Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Flange Mount
  • Product Height 62.5
  • Product Length 38.1
  • Product Width 35.4
  • Width Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Tray
KUHP-5D51-12 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-5D51-12=KU KUHP-5D51-12
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 120
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 30
  • Contact Limiting Short-Time Current 30
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 50
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Tray
KUHP-11A51-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-11A51-24=KU- KUHP-11A51-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.8
  • Coil Resistance 72
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 20
  • Contact Limiting Short-Time Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 50
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUHP-11DT1-12 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-11DT1-12=KU KUHP-11DT1-12
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 120
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 20
  • Contact Limiting Short-Time Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Flange Mount
  • Product Height 62.5
  • Product Length 38.1
  • Product Width 35.4
  • Width Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUHP-1A51-240 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-1A51-240=KU KUHP-1A51-240
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 7200
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 240
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 30
  • Contact Limiting Short-Time Current 30
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 50
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUHP-11AT1-120 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-11AT1-120=KU KUHP-11AT1-120
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 1700
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 20
  • Contact Limiting Short-Time Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Flange Mount
  • Product Height 62.5
  • Product Length 38.1
  • Product Width 35.4
  • Width Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUHP-11A51-120 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-11A51-120=KU KUHP-11A51-120
active
  • Power Relay Type Industrial Panel Plug-In
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 1700
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 50
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUHP-5A51-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-5A51-24=KU- KUHP-5A51-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.8
  • Coil Resistance 72
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 30
  • Contact Limiting Short-Time Current 30
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 50
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUHP-11A51-12 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-11A51-12=KU KUHP-11A51-12
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.8
  • Coil Resistance 18
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 20
  • Contact Limiting Short-Time Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 50
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUHP-1D51-110 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-1D51-110=KU KUHP-1D51-110
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1220
  • Coil Resistance 100000
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 110
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 30
  • Contact Limiting Short-Time Current 30
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 50
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUH-7D47-12 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 120
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 20
  • Contact Limiting Short-Time Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Height 48.4
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 30 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 70 – 85
  • Packaging Method Package
KUHP-11A11-120 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-11A11-120=KU KUHP-11A11-120
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 1700
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 20
  • Contact Limiting Short-Time Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUHP-11AT1-240 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-11AT1-240=RELAY,GENPUR,TOPFLNG,.250 KUHP-11AT1-240
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 3
  • Coil Resistance 7200
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 240
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 20
  • Contact Limiting Short-Time Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Flange Mount
  • Product Height 62.5
  • Product Length 38.1
  • Product Width 35.4
  • Width Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUHP-11D17-12 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-11D17-12=RELAY,2C,AGCDO,PCB,DUST KUHP-11D17-12
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 120
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 20
  • Contact Limiting Short-Time Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -40 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUHP-11D51-110 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-11D51-110=KU RELAY KUHP-11D51-110
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1220
  • Coil Resistance 100000
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 110
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 20
  • Contact Limiting Short-Time Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 50
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUHP-11D51-48 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-11D51-48=KU KUHP-11D51-48
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 20
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1300
  • Coil Resistance 1800
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 48
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 20
  • Contact Limiting Short-Time Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 50
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package
KUHP-5AT1-120 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-5AT1-120=KU KUHP-5AT1-120
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 1700
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 30
  • Contact Limiting Short-Time Current 30
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Relay Mounting Type Flange Mount
  • Product Height 62.5
  • Product Length 38.1
  • Product Width 35.4
  • Width Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUHP-5A51-120 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-5A51-120=KU- KUHP-5A51-120
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 1700
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 30
  • Contact Limiting Short-Time Current 30
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 50
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature (Max) 45
  • Environmental Ambient Temperature Class 0 – 50
  • Packaging Method Package
KUHP-5DT1-24 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUHP-5DT1-24=KU KUHP-5DT1-24
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1230
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Adjacent Contacts 3750
  • Contact Limiting Continuous Current 30
  • Contact Limiting Short-Time Current 30
  • Contact Limiting Making Current 30
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 3750
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 92
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type Quick Connect
  • Relay Mounting Type Flange Mount
  • Product Height 62.5
  • Product Length 38.1
  • Product Width 35.4
  • Width Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70
  • Packaging Method Package