CAT-P851-T1B Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. PCB Power Relay: 40 Amp, Monostable CAT-P851-T1B
active
  • Power Relay Type Standard
  • Output Type AC
  • Enclosure Type Sealed
  • Output Switching Random
  • Coil Current .014
  • Contact Limiting Breaking Current 40
  • Input Voltage 0 – 110
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating DC 1700
  • Coil Resistance 9.1
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .5
  • Contact Limiting Continuous Current 40
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 40
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Output Current Rating 0 – 3
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System AC
  • Output Voltage Rating (AC Relays) 0 – 277
  • Output Voltage (Max) 600
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Input Voltage 0 – 120
  • Insulation Creepage Class 8 – 9.5
  • Coil Power Rating 4
  • Output Current Rating 0 – 3
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 4000
  • Packaging Style Panel Mount
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 86
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 30 – 50
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Panel Mount Relay
  • Switch Arrangement (2) x 1 Form C
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Flange Mount
  • Product Height 30.73
  • Product Length 52.32
  • Product Width 34.54
  • Insulation Clearance Class 8 – 9.5
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 50 – 60
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-P851-T1 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. PCB Power Relay: 30 amp, Monostable DC CAT-P851-T1
active
  • Power Relay Type Standard
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 28
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 480
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Product Weight 18
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Product Height 15.7
  • Product Length 29
  • Product Width 21.5
  • Dimensions (L x W x H) (Approximate) 29 x 21.5 x 15.7
  • Width Class (Mechanical) 20 – 25
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -40 – 105
  • Environmental Ambient Temperature (Max) 105
  • Packaging Method Carton & Tube
CAT-P851-SS61E Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. P&B SSRK SERIES SOLID STATE RELAYS CAT-P851-SS61E
active
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 3 – 32
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .15
  • Output Voltage Rating (DC Relays) 24 – 240
  • Output Current Rating .15 – 20
  • Output Voltage (Max) 240
  • Input Voltage Typical 3
  • Case Color Black
  • Product Weight 280
  • Contact Arrangement 1 Form A (SPST-NO)
  • Contact Current Rating (Max) 10
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Finger-Safe (IP20) Screw Clamps
  • Relay Mounting Type DIN Rail
  • Coupling Optical
  • Relay Housing Style DIN Mount with Integral Heatsink
  • Dimensions (L x W x H) (Approximate) 82.3 x 22.5 x 111.5
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays Yes
CAT-P851-OA1 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. Solid State Relays: PCB mount CAT-P851-OA1
active
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 3 – 8
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .05
  • Output Current Rating .05 – 5
  • Output Voltage Rating (AC Relays) 24 – 280
  • Output Voltage (Max) 280
  • Input Voltage Typical 5
  • Case Color Black
  • Product Weight 35
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Relay Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 43.1 x 15.2 x 31.7
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
CAT-P851-SS61C Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. P&B SSRD SERIES SOLID STATE RELAYS CAT-P851-SS61C
active
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 4 – 15
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .1
  • Output Current Rating .1 – 25
  • Output Voltage Rating (AC Relays) 24 – 280
  • Output Voltage (Max) 280
  • Input Voltage Typical 4 – 15
  • Case Color Black
  • Product Weight 90
  • Contact Arrangement (2) x 1 Form A (SPST-NO)
  • Switch Arrangement (2) x 1 Form A (SPST-NO)
  • Relay Termination Type .25 x .032 Quick Connect Terminals
  • Relay Mounting Type Chassis Mount
  • Coupling Optical
  • Relay Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 44.5 x 57x 30.2
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
CAT-P851-SS61 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. P&B SSR SERIES SOLID STATE RELAYS CAT-P851-SS61
active
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 3 – 32
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .1
  • Output Current Rating .1 – 125
  • Output Voltage Rating (AC Relays) 48 – 660
  • Output Voltage (Max) 660
  • Input Voltage Typical 4 – 32
  • Case Color Black
  • Product Weight 98
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Screws
  • Relay Mounting Type Chassis Mount
  • Coupling Optical
  • Relay Housing Style Hockey Puck
  • Dimensions (L x W x H) (Approximate) 45 x 57.8 x 43.4
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
CAT-P851-SS61B Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. P&B SSRC SERIES SOLID STATE RELAYS CAT-P851-SS61B
active
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 3 – 15
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .06
  • Output Voltage Rating (DC Relays) 12 – 280
  • Output Current Rating .06 – 5
  • Output Voltage Rating (AC Relays) 12 – 280
  • Output Voltage (Max) 280
  • Input Voltage Typical 3 – 15
  • Case Color Black
  • Product Weight 11
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Relay Housing Style SIP
  • Dimensions (L x W x H) (Approximate) 43.1 x 7.6 x 25.4
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays Yes
CAT-P851-SS61G Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. P&B SSRT SERIES SOLID STATE RELAYS CAT-P851-SS61G
active
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 3 – 32
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .1
  • Output Current Rating .1 – 10
  • Output Voltage Rating (AC Relays) 24 – 280
  • Output Voltage (Max) 280
  • Input Voltage 90 – 280
  • Input Voltage Typical 90 – 280
  • Case Color Black
  • Product Weight 98
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Screws
  • Relay Mounting Type Chassis Mount
  • Coupling Optical
  • Relay Housing Style Hockey Puck
  • Dimensions (L x W x H) (Approximate) 45 x 57.8 x 36.5
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
CAT-P851-IA1 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. SSRs: PCB Mount, slim relays CAT-P851-IA1
active
  • Power Relay Type Solid State
  • Output Type DC
  • Output Switching Zero
  • Input Voltage 18 – 36
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) 0
  • Logic Voltage 5
  • Output Voltage Rating (DC Relays) 30
  • Output Voltage (Max) 30
  • Input Voltage 90 – 140
  • Input Voltage Typical 120
  • Output Current Rating .05
  • Input Voltage Typical 120
  • Case Color Yellow
  • Product Weight 35
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Relay Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 43.1 x 15.2 x 31.7
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
CAT-P851-OD1 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. P&B SSR OUTPUT DC MODULES CAT-P851-OD1
active
  • Power Relay Type Solid State
  • Output Type DC
  • Output Switching Zero
  • Input Voltage 3 – 8
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .01
  • Output Voltage Rating (DC Relays) 3 – 250
  • Output Voltage (Max) 250
  • Output Current Rating .01 – 1
  • Input Voltage Typical 24
  • Case Color Red
  • Product Weight 35
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Relay Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 43.1 x 15.2 x 31.7
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
CAT-P851-SS61D Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. P&B SSRF SERIES SOLID STATE RELAYS CAT-P851-SS61D
active
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 3 – 15
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .06
  • Output Voltage Rating (DC Relays) 12 – 280
  • Output Current Rating .06 – 10
  • Output Voltage Rating (AC Relays) 12 – 280
  • Output Voltage (Max) 280
  • Input Voltage Typical 3 – 15
  • Case Color Black
  • Product Weight 25
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Relay Housing Style SIP with Integral Heatsink
  • Dimensions (L x W x H) (Approximate) 43.1 x 22.8 x 34.3
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays Yes
CAT-P851-OA1A Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. P&B SSR SLIM OUTPUT AC MODULES CAT-P851-OA1A
active
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 3 – 15
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .05
  • Output Current Rating .05 – 3
  • Output Voltage Rating (AC Relays) 24 – 280
  • Output Voltage (Max) 280
  • Input Voltage Typical 5
  • Case Color Black
  • Product Weight 22.1
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Relay Housing Style Slimline
  • Dimensions (L x W x H) (Approximate) 43.6 x 10.3 x 25.5
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays Yes
CAT-SCH691-T1 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. PCB Power Relay: 30 Amp, Monostable DC CAT-SCH691-T1
active
  • Power Relay Type Standard
  • Output Type AC
  • Enclosure Type Sealed
  • Output Switching Random
  • Coil Current .009
  • Contact Limiting Breaking Current 15
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 25
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 277
  • Contact Voltage Rating 9
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Output Current (Min) 1
  • Contact Limiting Continuous Current 30
  • Insulation Creepage Between Contact & Coil 6.36
  • Contact Limiting Making Current 30
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Output Current Rating 0 – 30
  • Contact Limiting Short-Time Current 30
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System DC
  • Output Voltage Rating (AC Relays) 0 – 240
  • Output Voltage (Max) 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 5.5 – 8
  • Coil Power Rating 1
  • Output Current Rating 0 – 30
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Packaging Style Panel Mount
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Case Color Black
  • Product Weight 33
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Plating Material AgCdO
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Flange Mount
  • Product Height 20.4
  • Product Length 32.5
  • Product Width 27.4
  • Insulation Clearance Class 2.5 – 4
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 3.18
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-P851-T1C Signal Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. P&B T81 SERIES SIGNAL RELAYS CAT-P851-T1C
active
  • Product Type Relay
  • Relay Style T81 Signal Relay
  • Relay Type T81 Series Signal PCB Relay
  • Contact Switching Load (Min) 1mA @ 1V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 24
  • Contact Voltage Rating 120
  • Signal Relay Coil Power Rating (DC) 200
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Contact Switching Voltage (Max) 60
  • Signal Relay Contact Switching Voltage (Max) 125
  • Signal Relay Coil Magnetic System Monostable, AC/DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 700
  • Contact Limiting Making Current 1
  • Power Consumption 200
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 150 – 200 mW
  • Insulation Creepage Between Contact and Coil 1.76
  • Insulation Creepage Class 1.5 – 3
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 3.5
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating 1
  • Signal Relay Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel-Palladium Alloy
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Insulation Clearance Class 0 – 2.5
  • Length 15.4
  • Insulation Clearance Between Contact and Coil 1.5
  • Width Class (Mechanical) 10 – 12 mm
  • Width 10.9
  • Height Class (Mechanical) 11 – 12 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 11.2
  • Operating Temperature Range -30 – 60
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70°C
  • Performance Type Sensitive
  • Packaging Method Box & Tube
CAT-P851-IA1A Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. P&B SSR SLIM INPUT AC MODULES CAT-P851-IA1A
active
  • Power Relay Type Solid State
  • Output Type DC
  • Output Switching Zero
  • Input Voltage 18 – 36
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) 0
  • Logic Voltage 5
  • Output Voltage Rating (DC Relays) 30
  • Output Voltage (Max) 30
  • Input Voltage 90 – 140
  • Input Voltage Typical 120
  • Output Current Rating .05
  • Input Voltage Typical 120
  • Case Color Yellow
  • Product Weight 22.1
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Relay Housing Style Slimline
  • Dimensions (L x W x H) (Approximate) 43.6 x 10.3 x 25.5
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays Yes
CAT-P851-ID1 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. P&B SSR INPUT DC MODULES CAT-P851-ID1
active
  • Power Relay Type Solid State
  • Output Type DC
  • Output Switching Zero
  • Input Voltage 3.3 – 32
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) 0
  • Logic Voltage 24
  • Output Voltage Rating (DC Relays) 30
  • Output Voltage (Max) 30
  • Input Voltage 3 – 32
  • Input Voltage Typical 24
  • Output Current Rating .05
  • Input Voltage Typical 24
  • Case Color White
  • Product Weight 35
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Relay Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 43.1 x 15.2 x 31.7
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
CAT-P851-SS61F Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. P&B SSRM SERIES SOLID STATE RELAYS CAT-P851-SS61F
active
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 4 – 32
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .25
  • Output Current Rating .25 – 65
  • Output Voltage Rating (AC Relays) 48 – 660
  • Output Voltage (Max) 660
  • Input Voltage Typical 4
  • Case Color Black
  • Product Weight 479
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Finger-Safe (IP20) Screw Clamps
  • Relay Mounting Type DIN Rail
  • Coupling Optical
  • Relay Housing Style DIN Mount with Integral Heatsink
  • Dimensions (L x W x H) (Approximate) 76.2 x 5.1 x 12.5
  • Operating Temperature Range -40 – 80
  • R-Switch & slimSSR Relays Yes
KUP-14A55-12 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-14A55-12=KU KUP-14A55-12
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.8
  • Coil Resistance 18
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Bracket
  • Product Height 35.7
  • Product Length 48.4
  • Product Width 38.9
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 40 – 50
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature Class 0 – 50
  • Environmental Ambient Temperature (Max) 45
  • Packaging Method Package
KUP-14A35-240 Power Relays
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. KUP-14A35-240=KU KUP-14A35-240
active
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 7200
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 240
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Height 50
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 45
  • Environmental Ambient Temperature Class 0 – 50
  • Environmental Ambient Temperature (Max) 45
  • Packaging Method Package
W28-XT1A-12 Circuit Breakers
  • Actuator Type Push to Reset
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Breaker Style Fuse Holder Type
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 250
  • Voltage Rating DC 32
  • Circuit Breaker Current Rating 12
  • Interrupt Capacity 1000A @ 250VAC/32VDC
  • Button Color Black
  • Bezel Color Black with White Rate Marking
  • Pole Configuration 1
  • Trip Time at 200% 2.2 – 15
  • Circuit Breaker Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Circuit Breaker Mounting Type Panel Mount
  • Mounting Bushing None
  • Mounting Options Snap-In Panel Mount
  • Panel Thickness 1.91 – 2.67