23ESA472MMF50AF Potentiometers
  • Turn Type Single Turn
  • Element Material Carbon Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Spindle
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 4.7K
  • Power Rating .4
  • Shaft Style Flatted
  • Termination Type Eyelet
  • Mount Angle Right Angle
  • Mount Style Panel Mount
  • Shaft Size 6.35 x 50
  • Dimensions 25.2 x 20.4
CFR25J4M7 Through-Hole Resistors
  • Element Material Carbon Film
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 4.7M
  • Power Rating .33
  • Voltage Rating 250
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.8 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient -1200 – 0
  • Packaging Method Ammo Packed
ROX1G220R Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 2%
  • Resistance Class Up to 1kΩ
  • Resistance 220
  • Power Rating 1
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 5 x 12
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J1K5TB Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 1.5K
  • Power Rating 1
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR02J12KTB Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 12K
  • Power Rating 2
  • Voltage Rating 500
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 9 x 3.5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR02J24KTB Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 24K
  • Power Rating 2
  • Voltage Rating 500
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 9 x 3.5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR02J300KTB Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 300K
  • Power Rating 2
  • Voltage Rating 500
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 9 x 3.5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR02J3K9TB Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 3.9K
  • Power Rating 2
  • Voltage Rating 500
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 9 x 3.5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
ROX1SJ30K Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 30K
  • Power Rating 1
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 5 x 12
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RR02J91KTB Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 91K
  • Power Rating 2
  • Voltage Rating 500
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 9 x 3.5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J51KTB Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 51K
  • Power Rating 1
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR03J15RTB Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 15
  • Power Rating 3
  • Voltage Rating 750
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 15 x 5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR03J620RTB Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 620
  • Power Rating 3
  • Voltage Rating 750
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 15 x 5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR03J6K8TB Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 6.8K
  • Power Rating 3
  • Voltage Rating 750
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 15 x 5
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
ROX2SGR47 Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Element Type Metal Oxide Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 2%
  • Resistance Class Up to 1kΩ
  • Resistance .47
  • Power Rating 2
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 5.5 x 16
  • Operating Temperature Range -55 – 235
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
27ESA103MMF50N Potentiometers
  • Turn Type Single Turn
  • Element Material Carbon
  • Sealed No
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .4
  • Shaft Style Flatted
  • Termination Type Eyelet
  • Mount Angle Right Angle
  • Mount Style Panel Mount
  • Shaft Size 6.35 x 50
  • Dimensions 25.2 x 20.4
404802692031 Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 10%
  • Resistance 100K
  • Power Rating 2
  • Shaft Style Plain
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style Panel Mount
  • Dimensions 12.7 x 19.05
RR01J13RTB Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 13
  • Power Rating 1
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed
RR01J1K2TB Through-Hole Resistors
  • Element Material Metal Film
  • Resistor Type Power Resistor
  • Element Type Metal Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 1.2K
  • Power Rating 1
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.8 x 2.6
  • Temperature Coefficient ±300
  • Packaging Method Ammo Packed