SMA0207JTEU8202 Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. MELF SMA 82K 5% 0207 SMA0207JTEU8202
active
  • Resistor Type General Purpose Resistor
  • Package Size Code 0207
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 5
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 82K
  • Power Rating .5
  • Voltage Rating 300
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Metal Electrode Leadless Face (MELF)
  • Passive Component Dimensions 5.9 x 2.2
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
SMA0204FTDV1004 Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. MELF SMA 1M0 1% 50PPM 0204 SMA0204FTDV1004
active
  • Resistor Type General Purpose Resistor
  • Package Size Code 0204
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1M
  • Power Rating .25
  • Voltage Rating 200
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Metal Electrode Leadless Face (MELF)
  • Passive Component Dimensions 3.45 x 1.35
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
SMA0204FTDV1500 Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. MELF SMA 150R 1% 0204 SMA0204FTDV1500
active
  • Resistor Type General Purpose Resistor
  • Package Size Code 0204
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class Up to 1kΩ
  • Resistance Value 150
  • Power Rating .25
  • Voltage Rating 150
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Metal Electrode Leadless Face (MELF)
  • Passive Component Dimensions 3.45 x 1.35
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
SMA0204FTDV1801 Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. MELF SMA 1K8 1% 0204 SMA0204FTDV1801
active
  • Resistor Type General Purpose Resistor
  • Package Size Code 0204
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 1.8K
  • Power Rating .25
  • Voltage Rating 200
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Metal Electrode Leadless Face (MELF)
  • Passive Component Dimensions 3.45 x 1.35
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
SMA0204FTDV3900 Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. MELF SMA 390R 1% 0204 SMA0204FTDV3900
active
  • Resistor Type General Purpose Resistor
  • Package Size Code 0204
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class Up to 1kΩ
  • Resistance Value 390
  • Power Rating .25
  • Voltage Rating 150
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Metal Electrode Leadless Face (MELF)
  • Passive Component Dimensions 3.45 x 1.35
  • Temperature Coefficient ±50
  • Packaging Method Taped & Reeled
SMA0204FTEV2703 Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. MELF SMA 270K 1% 100PPM 0204 SMA0204FTEV2703
active
  • Resistor Type General Purpose Resistor
  • Package Size Code 0204
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 270K
  • Power Rating .25
  • Voltage Rating 200
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Metal Electrode Leadless Face (MELF)
  • Passive Component Dimensions 3.45 x 1.35
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
SMA0204FTEV4301 Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. MELF SMA 4K3 1% 100PPM 0204 SMA0204FTEV4301
active
  • Resistor Type General Purpose Resistor
  • Package Size Code 0204
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 4.3K
  • Power Rating .25
  • Voltage Rating 200
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Metal Electrode Leadless Face (MELF)
  • Passive Component Dimensions 3.45 x 1.35
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
SMA0204FTEV4703 Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. MELF SMA 470K 1% 100PPM 0204 SMA0204FTEV4703
active
  • Resistor Type General Purpose Resistor
  • Package Size Code 0204
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 470K
  • Power Rating .25
  • Voltage Rating 200
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Metal Electrode Leadless Face (MELF)
  • Passive Component Dimensions 3.45 x 1.35
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
SMA0207FTEU2203 Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. MELF SMA 220K 1% 100PPM 0207 SMA0207FTEU2203
active
  • Resistor Type General Purpose Resistor
  • Package Size Code 0207
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 220K
  • Power Rating .5
  • Voltage Rating 300
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Metal Electrode Leadless Face (MELF)
  • Passive Component Dimensions 5.9 x 2.2
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
SMA0207FTEU2703 Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. MELF SMA 270K 1% 100PPM 0207 SMA0207FTEU2703
active
  • Resistor Type General Purpose Resistor
  • Package Size Code 0207
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 270K
  • Power Rating .5
  • Voltage Rating 300
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Metal Electrode Leadless Face (MELF)
  • Passive Component Dimensions 5.9 x 2.2
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled
SMA0207FTEU4703 Surface Mount Resistors  1
PRODUCT
  1. Passive Components
  2. Surface Mount Resistors
  1. MELF SMA 470K 1% 100PPM 0207 SMA0207FTEU4703
active
  • Resistor Type General Purpose Resistor
  • Package Size Code 0207
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Passive Component Tolerance 1
  • Resistance Class 1kΩ – 1MΩ
  • Resistance Value 470K
  • Power Rating .5
  • Voltage Rating 300
  • Number of Terminations 2
  • Surface Mount Resistor Termination Type Metal Electrode Leadless Face (MELF)
  • Passive Component Dimensions 5.9 x 2.2
  • Temperature Coefficient ±100
  • Packaging Method Taped & Reeled