2-767004-2 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss No
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Tin to Lead Ratio 60 / 40
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 6.6
  • Height 6.096
  • Length 25.4
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Mates with Headers
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 21
5767056-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable Yes
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6.6
  • Mating Post Length .9415
  • Height 6.38
  • Tail Length .76
  • Length 25.4
  • Width 5.2832
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 21
5767054-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable Yes
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Palladium Nickel
  • Contact Mating Area Plating Thickness .127
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6.6
  • Mating Post Length 1.6285
  • Height 5.99
  • Length 25.4
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 21
5767171-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Palladium Nickel
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 2.5
  • Mating Post Length 1.6285
  • Height 5.99
  • Tail Length .76
  • Length 25.4
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Tape
  • Packaging Quantity 252
767096-8 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss No
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Dual Beam
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Tin to Lead Ratio 60 / 40
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Hybrid Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Liquid Crystal Polymer
  • Housing Entry Style Bottom
  • Stack Height 6.6
  • Height 6.096
  • Length 25.4
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Assembly Process Feature Pick and Place Cover
  • Pick and Place Cover With
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Tape
  • Packaging Quantity 252
2-5767004-2 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boardlock
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 2.5
  • Height 5.99
  • Tail Length .76
  • Length 25.4
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 21
5767096-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable Yes
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Positioning Bosses
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6.6
  • Mating Post Length 1.6285
  • Height 6.096
  • Tail Length .76
  • Length 25.4
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Reel
  • Packaging Quantity 252
5767115-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable Yes
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Palladium Nickel
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6.6
  • Mating Post Length 1.6285
  • Height 5.99
  • Tail Length .76
  • Length 25.4
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Reel
  • Packaging Quantity 252
5767096-8 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable Yes
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Positioning Bosses
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6.6
  • Mating Post Length 1.6285
  • Height 6.096
  • Tail Length .76
  • Length 25.4
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Reel
  • Packaging Quantity 252
5767114-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable Yes
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Positioning Bosses
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6.6
  • Mating Post Length 1.6285
  • Height 5.99
  • Tail Length .76
  • Length 25.4
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Reel
  • Packaging Quantity 252
6-1658013-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Row-to-Row Spacing 4.73
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR SB
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Connector Contact Load Condition Fully Loaded
  • Stackable No
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Board-to-Board Configuration Vertical
  • Number of Rows 2
  • Impedance 50
  • Dielectric Withstanding Voltage 675
  • Insulation Resistance 40
  • Voltage 125
  • Insulation Resistance 2
  • Busbar Mating Area Plating Thickness 675
  • Cover Material Polyamide
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold
  • Contact Configuration Single Beam
  • Contact Shape Square
  • Contact Mating Area Plating Material Select Gold
  • Contact Mating Area Plating Thickness .25
  • Contact Type Pin
  • Contact Current Rating (Max) 1.25
  • Ground Contact Material Phosphor Bronze
  • PCB Contact Termination Area Plating Thickness .25
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Guide Post
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Centerline (Pitch) .8
  • Housing Material LCP (Liquid Crystal Polymer)
  • Stack Height 5
  • Height 4.06
  • Operating Temperature Range -65 – 125
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Packaging Method Pocket Tape
  • Packaging Quantity 425
  • Comment Use of stand offs recommended. Contact Product Engineering for recommendations.
2-5767004-7 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Number of Signal Positions 228
  • Stackable No
  • Number of Columns 114
  • Number of Power Positions 6
  • PCB Mount Orientation Vertical
  • Number of Positions 228
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 228
  • Dielectric Withstanding Voltage 500
  • Voltage 6
  • Insulation Resistance 228
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boardlock
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 2.5
  • Height 5.99
  • Tail Length .76
  • Length 88.9
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 6
5767006-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss No
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Straddle Mount
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Mating Post Length .9415
  • Height 6.3754
  • Tail Length .76
  • Length 25.4
  • Width 5.2832
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 21
5767006-4 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss No
  • Product Type Connector
  • Number of Signal Positions 152
  • Stackable No
  • Number of Columns 76
  • Number of Power Positions 4
  • PCB Mount Orientation Straddle Mount
  • Number of Positions 152
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 152
  • Dielectric Withstanding Voltage 500
  • Voltage 4
  • Insulation Resistance 152
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Mating Post Length .9415
  • Height 6.3754
  • Tail Length .76
  • Length 63.45
  • Width 5.2832
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 8
5767017-3 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Number of Signal Positions 114
  • Stackable Yes
  • Number of Columns 57
  • Number of Power Positions 3
  • PCB Mount Orientation Vertical
  • Number of Positions 114
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 114
  • Dielectric Withstanding Voltage 500
  • Voltage 3
  • Insulation Resistance 114
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Tab
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Locating Post
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 22.86
  • Mating Post Length 1.6285
  • Height 22.66
  • Tail Length .76
  • Length 50.8
  • Width 8.128
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 10
5767042-2 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss No
  • Product Type Connector
  • Number of Signal Positions 76
  • Stackable Yes
  • Number of Columns 38
  • Number of Power Positions 2
  • PCB Mount Orientation Vertical
  • Number of Positions 76
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 76
  • Dielectric Withstanding Voltage 500
  • Voltage 2
  • Insulation Resistance 76
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 18.75
  • Height 18.47
  • Tail Length .76
  • Length 38.1
  • Width 8.128
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 14
5767044-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss No
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Straddle Mount
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Palladium Nickel
  • Contact Mating Area Plating Thickness .127
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Mating Post Length 1.6285
  • Height 6
  • Length 25.4
  • Width 6.9
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 21
5767055-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss No
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable No
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Straddle Mount
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Palladium Nickel
  • Contact Mating Area Plating Thickness .127
  • Contact Type Tab
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Mating Post Length .9415
  • Height 6.3754
  • Length 25.4
  • Width 5.2832
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 21
5767061-1 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss Yes
  • Product Type Connector
  • Number of Signal Positions 38
  • Stackable Yes
  • Number of Columns 19
  • Number of Power Positions 1
  • PCB Mount Orientation Vertical
  • Number of Positions 38
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 38
  • Dielectric Withstanding Voltage 500
  • Voltage 1
  • Insulation Resistance 38
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 6.6
  • Mating Post Length 1.6285
  • Height 5.99
  • Tail Length .76
  • Length 25.4
  • Width 5.2832
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 21
5767042-3 Board-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Series MICTOR
  • Connector Type Connector Assembly
  • Boss No
  • Product Type Connector
  • Number of Signal Positions 114
  • Stackable Yes
  • Number of Columns 57
  • Number of Power Positions 3
  • PCB Mount Orientation Vertical
  • Number of Positions 114
  • Board-to-Board Configuration Mezzanine
  • Number of Rows 2
  • Impedance 114
  • Dielectric Withstanding Voltage 500
  • Voltage 3
  • Insulation Resistance 114
  • Voltage 30
  • Insulation Resistance 2
  • Data Rate 10
  • Differential Signaling Yes
  • Busbar Mating Area Plating Thickness 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Configuration Dual Beam
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 11.5
  • Contact Mating Area Plating Material Finish Matte
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Thickness 3.81 – 6.35
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Locating Posts
  • Mating Retention Without
  • Centerline (Pitch) .64
  • Housing Material Matte
  • Housing Entry Style Top
  • Stack Height 18.75
  • Height 18.47
  • Tail Length .76
  • Length 50.8
  • Width 8.128
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Listed
  • Agency/Standard CSA
  • CSA File Number 1195944
  • UL File Number E28476
  • Packaging Method Box & Tube
  • Packaging Quantity 10