CAT-T3437-N2393 Standard Labels  1
PRODUCT
  1. Identification & Labeling
  2. Standard Labels
  1. NC Nylon Cloth Labels CAT-T3437-N2393
active
  • Label Type Flagging
  • Label Color White
  • Operating Temperature Range -40 – 145
  • Label Style Die-Cut
  • Label Width 6.4
  • Label Height 5.1
  • Label Material Nylon
  • Label Thickness 178
  • Recommended Printer Ribbon See Printer Ribbon Matrix
  • Number of Labels Across 4
  • UL Listed No
  • Packaging Method Roll
  • Packaging Quantity 2500
  • Label Adhesive Type Permanent Acrylic Adhesive